PathWave Advanced Design System (ADS) 2023 Update 1.2 addresses 8 items (bugs/tasks/stories) in the following areas:

EM Simulation and HSD

For more details, please refer to Release Notes. 

ADS 2023 Update 1.2
PlatformFilenameDownloadsSizemd5sum
Linux 64-bitads_2023_update1.2_linux_x64.zip
Download

 2,426,656,523 bytes (2.26 GB)

69d5f3c35e61a5fb4e7c1005d4641c09

Windows 64-bitads_2023_update1.2_win_x64.zipDownload 721,420,288 bytes (688 MB)cbb2ee3f00b8b0d43b752f205251af61

Note: ADS 2023 Update 1.2 is a second minor update release (cumulative installer) and can be installed directly over ADS 2023 Update 1.0 (base release) or on top of the previously installed ADS 2023 Update 1.1 release.

Documentation

Return to the PathWave Advanced Design System (ADS) Software downloads page.