Model Quality Assurance (MQA) 2014.04 Hotfix 2 includes a number of enhancements and fixes for known issues.

MQA 2014.04 Hotfix 2
PlatformFilenameDownloadsSize
Linux (.tar)mqa2014_04_hf2_100_linux_x86.tarDownload322,938,880 bytes (307 MB)
Windows (.exe)MQA2014_04.hf2.exeDownload521,814,077 bytes (497 MB)

Note: MQA 2014.04 HF2 is a complete independent installer and does not require base release.

Refer to the MQA 2014.04 HF2 Release Notes (PDF, 295.84 KB) for details about enhancements and defect fixes included in this hotfix.

Return to the MQA Software downloads page.