What are you looking for?
Testing Voice Over LTE (VoLTE) on Your Device Webcast
WHAT IS THE WEBCAST ABOUT
The packet switched architecture of LTE poses some unique challenges in designing and testing voice on your device. This webinar provides insights into the details of the technology and discusses relevant solutions for testing VoLTE using IMS.
We will cover the following:
-Technology behind VoLTE based on IMS
-Analyzing and troubleshooting call setup and handover/fallback
-Measurement of voice quality
-Simultaneous voice and data, coverage and performance measurements
WHO SHOULD ATTEND
Engineers designing chipsets, developing modems, or buildling cellphones. This is also applicable to anyone doing functional design verification, or network validation testing.
PRESENTER
Sandy Fraser, Applications Solution Expert, Keysight Technologies
Sandy Fraser is a 30-year veteran of the RF and microwave industry with expertise spanning DC to 100 GHz applied to such diverse technologies as space and military products and Infrared. Sandy’s career includes over 20 years’ experience with a cellular radio focus. During the last 14 years with Keysight Technologies, Sandy has focused on base station emulators for manufacturing test instruments, including the 8960, the PXT and the UXM. Today he is the applications expert for VoLTE and MIMO OTA and specializes in LTE protocol and signaling. Sandy is a well-published author and his papers and presentations are appreciated by a global audience. He holds a BSc in Mechanical Engineering from Glasgow University.
Where and When
Prices shown are list prices and are subject to change without notice.