검색 결과 페이지입니다. . 추천 검색 결과 보기:

Choose a country or area to see content specific to your location

    사이트 기능 및 성능 향상을 위해 브라우저 쿠키를 활성화하십시오.
    Keysight Technologies
    실기간 채팅
    키사이트에 연락
    Login Welcome Login
    환영합니다.
      다음 계정으로 로그인합니다:
    • 내 프로필
    • 로그아웃
    • 로그인
    • 등록하기
    한국

    국가 또는 지역 확인

    한국

    • 中国
    • 日本
    • 繁體中文
    • 한국
    • Brasil
    • Canada
    • Deutschland
    • France
    • India
    • Malaysia
    • United Kingdom
    • United States
    • Australia
    • Austria
    • Belgium
    • Denmark
    • Finland
    • Hong Kong, China
    • Ireland
    • Israel
    • Italy
    • Mexico
    • Netherlands
    • Singapore
    • Spain
    • Sweden
    • Switzerland (German)
    • Thailand
    • Vietnam
    • 모든 국가 또는 지역 보기 더 자세히

    확인해 주십시오.

    Confirm your country to access relevant pricing, special offers, events, and contact information.

        • Computer Aided Engineering right arrow
        • Engineering Design Automation right arrow
        • Engineering Data Management right arrow
        • Optical Design Engineering right arrow
        • Software Quality Engineering right arrow
        All Design Engineering Software right arrow
        • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow
        • Automotive EV Emulators right arrow Autonomous Drive Testing right arrow Automotive Communications Testing right arrow
        • Security Attack Emulation right arrow Security Device Testing right arrow Vulnerability Assessment right arrow
      • All Instrument Software right arrow
        • Network Visibility Equipment right arrow
        • Network and Applications Monitoring right arrow
        • Semiconductors right arrow
        • In-Circuit Test For Manufacturing right arrow
        • Support Services right arrow
        • Managed Services right arrow
        • Financial Alternatives right arrow
        All Services right arrow
      • All Modular Instruments right arrow
        • Instrument Accessories right arrow
        • Part Number Lookup right arrow
      All Products right arrow
      Stream 120 MHz I/Q Data to Your Laptop in the Field

      Pinpoint interference with post-processing spectrum management software in the lab. 

      Meet the new FieldFox
      FieldFox Handheld Analyzers
      Now You Can Run Fast, Accurate Tests up to 192 kW

      Our high-density ATE power supplies end trade-offs between test throughput and precision.

      자세한 내용
      High Power ATE System Supplies
      WirelessPro 3GPP AI Simulation Platform

      WirelessPro empowers you to model, simulate, and analyze various aspects of 5G networks, 5G Advanced technologies, and future 6G wireless channels with unparalleled ease and accuracy.

      Explore Now
      AI/ML driven design for 6G air interface
      Digital Validation. Faster.

      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz.

      Meet the XR8
      Pro XR8 Oscilloscope
      Discover Keysight AI Data Center Builder

      Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.

      Explore Now
      Keysight PathWave VSA software running on a laptop
      Simplify Complexity with Advanced Signal Analyzer Software

      Accelerate signal analysis testing with Keysight’s VSA software. Visualize, demodulate, and troubleshoot with over 75+ signal standards with precision.

      Explore Now
      Keysight PathWave VSA software running on a laptop
      Introducing AI-Enhanced Packet Brokers

      With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.

      Explore Now
      Vision 400 Network Packet Broker
      Precision In-Circuit Testing for Production

      Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.    

      Learn More
      Keysight's i3070 Series Equipment
      Accelerate Your Innovation Engine

      Explore curated support plans, prioritized to keep you innovating at speed.

      Explore KeysightCare
      Keysight Support
    • 솔루션
    • 리소스 살펴보기

      엔지니어가 작성한 콘텐츠와 교육 과정, 앱노트, 동영상 등 최신 기술에 대한 다양한 리소스를 제공합니다.

      Featured
      • nav icon 어플리케이션 노트
      • nav icon eBooks
      • nav icon 백서
      • nav icon 부트캠프
      리소스 검색 right arrow
      기타 학습 방법

      Keysight Learn은 솔루션, 블로그, 이벤트 등을 포함하여 관심 주제에 대한 몰입형 콘텐츠를 제공합니다.

      • nav icon 이용 사례
      • nav icon 학습하기 - Learning Hubs
      • nav icon 블로그
      • nav icon 이벤트
      Keysight Learn 살펴보기 right arrow
      • My Learn Dashboard
      • 키사이트 소개
      My Learn Dashboard

      Track. Discover. Personalize.
      All in one place.

       

      Try it today
    • 작업 지원

      가장 빈번하게 발생하는 작업 관련 셀프 도움말에 빠르게 액세스할 수 있습니다

      • 기술 지원
      • 지식 센터
      • 서비스 주문 관리
      • 교정 인증서
      • 소프트웨어 다운로드 센터
      도구

      제품 요구 사항을 지원하는 추가 콘텐츠

      • 키사이트 지원 포털
      • 컴퓨터 지원 엔지니어링(myESI)
      • 네트워크 테스트 및 가시성 지원
      • 신규 무선 솔루션 헬프 데스크
      • Eggplant Test 소프트웨어 지원
      • 소프트웨어 라이선스 관리자
      더 많은 키사이트 서비스 살펴보기

      혁신의 모든 단계를 가속화할 수 있는 서비스를 살펴보세요.

      자세히 보기
      • Computer Aided Engineering right arrow
        Engineering Design Automation right arrow
        Engineering Data Management right arrow
        Optical Design Engineering right arrow
        Software Quality Engineering right arrow
        All Design Engineering Software
        WirelessPro 3GPP AI Simulation Platform

        WirelessPro empowers you to model, simulate, and analyze various aspects of 5G networks, 5G Advanced technologies, and future 6G wireless channels with unparalleled ease and accuracy.

        Explore Now
        AI/ML driven design for 6G air interface
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Digital Validation. Faster.

        Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz.

        Meet the XR8
        Pro XR8 Oscilloscope
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow
        Automotive EV Emulators right arrow Autonomous Drive Testing right arrow Automotive Communications Testing right arrow
        Security Attack Emulation right arrow Security Device Testing right arrow Vulnerability Assessment right arrow
        Discover Keysight AI Data Center Builder

        Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.

        Explore Now
        Keysight PathWave VSA software running on a laptop
      • All Instrument Software
        Simplify Complexity with Advanced Signal Analyzer Software

        Accelerate signal analysis testing with Keysight’s VSA software. Visualize, demodulate, and troubleshoot with over 75+ signal standards with precision.

        Explore Now
        Keysight PathWave VSA software running on a laptop
      • Network Visibility Equipment right arrow
        Network and Applications Monitoring right arrow
        Introducing AI-Enhanced Packet Brokers

        With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.

        Explore Now
        Vision 400 Network Packet Broker
      • Semiconductors right arrow
        In-Circuit Test For Manufacturing right arrow
        Precision In-Circuit Testing for Production

        Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.    

        Learn More
        Keysight's i3070 Series Equipment
      • Support Services right arrow
        Managed Services right arrow
        Financial Alternatives right arrow
        All Services
        Accelerate Your Innovation Engine

        Explore curated support plans, prioritized to keep you innovating at speed.

        Explore KeysightCare
        Keysight Support
      • All Modular Instruments
      • Instrument Accessories right arrow
        Part Number Lookup right arrow
      All Products
      Stream 120 MHz I/Q Data to Your Laptop in the Field

      Pinpoint interference with post-processing spectrum management software in the lab. 

      Meet the new FieldFox
      FieldFox Handheld Analyzers
      Now You Can Run Fast, Accurate Tests up to 192 kW

      Our high-density ATE power supplies end trade-offs between test throughput and precision.

      자세한 내용
      High Power ATE System Supplies
    • 솔루션
    • My Learn Dashboard right arrow

      엔지니어가 작성한 콘텐츠와 교육 과정, 앱노트, 동영상 등 최신 기술에 대한 다양한 리소스를 제공합니다.

      Featured
      • nav icon 어플리케이션 노트
      • nav icon eBooks
      • nav icon 백서
      • nav icon 부트캠프
      리소스 검색

      Keysight Learn은 솔루션, 블로그, 이벤트 등을 포함하여 관심 주제에 대한 몰입형 콘텐츠를 제공합니다.

      • nav icon 이용 사례
      • nav icon 학습하기 - Learning Hubs
      • nav icon 블로그
      • nav icon 이벤트
      Keysight Learn 살펴보기
      키사이트 소개 right arrow
      My Learn Dashboard

      Track. Discover. Personalize.
      All in one place.

       

      Try it today
    • 가장 빈번하게 발생하는 작업 관련 셀프 도움말에 빠르게 액세스할 수 있습니다

      • 기술 지원
      • 지식 센터
      • 서비스 주문 관리
      • 교정 인증서
      • 소프트웨어 다운로드 센터

      제품 요구 사항을 지원하는 추가 콘텐츠

      • 키사이트 지원 포털
      • 컴퓨터 지원 엔지니어링(myESI)
      • 네트워크 테스트 및 가시성 지원
      • 신규 무선 솔루션 헬프 데스크
      • Eggplant Test 소프트웨어 지원
      • 소프트웨어 라이선스 관리자
      더 많은 키사이트 서비스 살펴보기

      혁신의 모든 단계를 가속화할 수 있는 서비스를 살펴보세요.

      자세히 보기
    키사이트에 연락
    환영합니다. |
    Exit Procurement Session
    • View and Transfer Cart
    • Discard Cart and End Procurement Session
    • 키사이트.홈(Home)
    • Products and Services
    • ...
    • 케이블, 케이블 어셈블리 및 리드
    • 85554A CalPod Drive Cable Extension, 10 Meter
    • 구입 방법

    무엇을 찾고 있습니까?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators 솔루션 기술지원 교육 이벤트 프리미엄 중고 장비 KeysightCare
    추천 검색어
    No product matches found - System Exception
    일치하는 컨텐츠
    85554A CalPod Drive Cable Extension, 10 Meter

    구입 방법

    85554A CalPod Drive Cable Extension, 10 Meter

    제품 정보

    Prev
    Next

    See Special Offers

    Order from Keysight

    Product Purchase

    Contact us for price, availability, upgrade information, questions, to place orders, get orders status, or expedite an order, Keysight may use Authorized Sales Partners to better serve your needs.

    수신자 부담:
    080-769-0800
    팩시밀리:
    080-769-0900
    근무시간:

    오전 8시 30분 ~ 오후 5시 30분 (월~금)

    주소:

    서울 영등포구 여의나루로 57 20층(신송센터빌딩) 여의도우체국 사서함 633 150-711 한국

    Find a Sales or Rental Partner

    FILTER BY
    필터 및 정렬
    다시 작성
    다시 작성
    정렬 기준:
    주요 제품 파트너사 제품 재고
    정렬 기준:
    주요 제품 파트너사 제품 재고
    This product is not purchasable.
    Please exit this procurement session to buy.
    This product is over the price threshold for your account.
    To buy, contact your procurement team.
    판매자: Keysight Online Sales
    구성 선택
    이메일 취소
    + Show Details
    구매가능 여부는 구성에 따라 다릅니다.
    카트에 추가하기
    구성+구매

    판매자:

    • 공식 영업 파트너
    • 키사이트 다이렉트

    시작 가격

    견적 받기

    옵션 & 업그레이드 보기

    중고 장비 재고 확인

    보상판매 프로그램 보기

    기술지원 방문하기

    구매 또는 대여 옵션 보기
    Back to Top

    탐색

    • 제품 + 서비스
    • 이용 사례
    • 솔루션
    • 키사이트 학습
    • 중고 장비
    • 파트너

    Support

    • 키사이트 제품 지원
    • 소프트웨어 라이센스 관리
    • 제품 주문 상태
    • 부품

    키사이트 정보

    • 뉴스룸
    • 투자자 정보
    • 품질 및 보안
    • 사회적 책임
    • 공급망 투명성
    • 취업 정보

    FOLLOW US

    • Facebook: Connect with Keysight
    • LinkedIn: Connect with Keysight
    • Twitter: Connect with Keysight
    • YouTube: Connect with Keysight
    • WeChat:Connect with Keysight
    • © 키사이트테크놀로지스 연혁 2000년–2026년
    • 개인정보 보호정책
    • 사이트맵
    • 이용 약관
    • 상표 승인
    • 피드백
    • Accessibility Statement