Photonics IC Measurement Teaching Lab Solution

솔루션 개요

Keysight UU103LAB is a semiconductor teaching lab solution designed to provide students with the foundational expertise required for advanced photonic device testing and optical coupling optimization.

 

It provides universities with a complete, industry aligned learning environment that exposes students to real world semiconductor measurement practices.

 

The solution includes a probe station, Keysight N7778C Tunable Laser Source, N7788C Component Analyzer, B2901CL Source Measure Unit, N7786C Polarization Synthesizer, N7742C Optical Power Meter, three Photonic IC DUT units, Lambdascan Measurement Software and 18 hours of structured, hands-on laboratory exercises delivered across six guided labs.

 

Through Structured, Guided Lab Exercises, Students Learn To:

  • Students gain hands-on experience with the same high-performance tools and measurement techniques (such as single-sweep Mueller Matrix analysis) used in high-volume foundry test stations.
  • Apply the priciples of Total Internal Reflection (TIR), waveguide geometries, and photodetector responsivity through practical application.
  • Diverse coupling techniques, including both edge coupling for mode matching and surface grating couplers for volume testing.

 

For Universities, UU103LAB Delivers Clear Value By:

  • Equip students with hands-on experience in photonic IC testing, optical coupling, and device characterization using industry-relevant measurement workflows.
  • Ready-to-use laboratory experiments and structured teaching modules allow educators to quickly integrate advanced photonics measurement into their curriculum.
  • Differentiating the institution with a curriculum that mirrors professional lab workflows.