Reliable Testing of Mobile Communication Devices in Aerospace and Defense

솔루션 개요

Reliable communication is fundamental to modern aerospace and defense missions, where secure tactical radios, avionics transceivers, mobile SATCOM terminals, and field-deployed data systems must operate flawlessly in harsh and unpredictable environments. Ensuring these devices maintain stable, resilient performance requires rigorous testing of their power integrity, transient response, and behavior under real operational conditions. This solution brief presents how Keysight’s programmable ATE system power supplies provide a unified, fast-transient, high-accuracy platform to evaluate communication devices across mission-relevant load cycles, environmental challenges, and electrical disturbances.

 

Communication devices face extreme variability in the field. Aircraft bus voltages fluctuate during engine start-up, power switching events, and flight maneuvers. Ground-based systems encounter unstable vehicle power, battlefield surges, brownouts, and electromagnetic interference. Even minor voltage dips can disrupt encryption routines, cause RF power instability, or break synchronization with networks and satellites. Traditional test setups involving multiple instruments, custom switching, or manual reconfiguration struggle to replicate these complex patterns with precision and repeatability.

 

Keysight’s solution addresses these challenges by providing a single programmable power platform capable of reproducing battlefield and flight-specific power events through precisely controlled voltage profiles, pulses, ramps, and transient injections. Engineers can simulate electrical noise, degraded power states, fluctuating duty cycles, and abnormal conditions that communication devices must withstand during real missions. This enables highly repeatable qualification workflows aligned with MIL-STD, DO-160, EMI/EMC, and power-integrity requirements. Integrated high-resolution voltage and current measurements eliminate dependence on external instrumentation, ensuring a clean, continuous validation chain that improves accuracy and reduces setup time.

 

A major advantage of Keysight’s solution is its ability to validate device behavior under dynamic load changes. Communication equipment—especially RF modules—can draw rapidly varying current depending on transmission mode, encryption activation, channel hopping, burst transmissions, or link acquisition. Fast transient response within the power supply ensures that these load swings are faithfully reproduced and captured, allowing engineers to characterize voltage droop, recovery performance, ripple behavior, and system resilience during high-power communication bursts. This is essential for ensuring that radios and avionics communication modules maintain link stability and signal integrity, even under sudden stress.

 

The brief also highlights an example use case involving a defense contractor that must validate both tactical radios and avionics communication modules. Using Keysight’s programmable ATE power supplies, engineers emulate unstable battlefield power sources, aircraft bus fluctuations, brownouts, electrical noise, and surge conditions. Programmed power profiles allow developers to observe critical performance parameters such as encryption integrity, synchronization stability, and sustained communication throughput as power conditions fluctuate. Long-duration testing replicates real mission-length transmit/receive cycles, ensuring device reliability over extended operations. Regenerative operation reduces energy consumption and cooling demands, improving test-lab efficiency without compromising measurement fidelity.

 

Keysight’s integrated sourcing, measurement, and control platform simplifies test workflows that would otherwise require multiple instruments or complex custom setups. By enabling highly automated, scenario-based validation, the system supports accelerated development cycles, consistent multi-site testing, and comprehensive documentation required for aerospace and defense certifications. The flexibility to test both low-power avionics modules and high-power RF transmitters on the same solution reduces equipment cost, optimizes bench space, and streamlines lab configuration.

 

Overall, Keysight’s programmable ATE system power supplies provide a mission-ready approach to qualifying mobile communication devices. Engineers gain the accuracy, automation, and transient performance required to ensure robust, secure, and uninterrupted communication across aircraft, ground vehicles, and contested environments. The platform delivers the confidence needed to validate communication hardware against real-world stresses—quickly, reliably, and without compromise.