Simulating a Direct Current Rectifier in a Data Center

솔루션 개요

Modern data centers are under unprecedented pressure as cloud computing, artificial intelligence (AI), and edge applications drive up both power density and energy demand. At the heart of these facilities are DC rectifiers, which convert AC mains into the stable DC power that feeds servers, storage, and cooling systems. Their performance has a direct impact on uptime, energy efficiency, and long-term equipment reliability.

 

Validating rectifiers is challenging because their performance must be confirmed under real-world conditions, including transients, harmonics, sudden load spikes, and fluctuating grid quality. Traditional test methods often rely on steady-state measurements that overlook these dynamics, resulting in designs that risk inefficiency, instability, or premature failure—outcomes that can lead to costly downtime. Furthermore, live IT equipment is unsuitable for validation due to risk, complexity, and lack of repeatability.

 

Keysight provides a purpose-built solution for rectifier simulation and validation by combining high-power ATE system power supplies, regenerative electronic loads, and automation-ready software into a single, integrated platform. This enables data center engineers to replicate grid-to-server scenarios with high fidelity, perform automated test sequences, and capture precise data for efficiency, thermal, and protection validation.

 

Key capabilities of the Keysight solution include:

  • High-density DC power supplies: Deliver stable, autoranging DC output to emulate rectifier conversion behavior, support a wide range of rectifier models, and replicate startup and fast transient responses.
  • Regenerative DC electronic loads: Simulate the highly dynamic current demands of servers with programmable transients, multiple operating modes (CC, CV, CR, CP), and the ability to replay recorded data center load profiles. Regenerative operation returns absorbed energy to the grid, lowering heat and enabling long-duration unattended testing.
  • Automation software suite: Centralizes control of sources and loads, automates test sequences such as voltage ramps, load transients, and fault events, and logs high-resolution data for streamlined analysis. Automated reporting accelerates evaluation and compliance documentation.

 

The result is a scalable, efficient, and repeatable workflow for rectifier validation. Engineers can confidently evaluate voltage regulation, transient performance, efficiency, and protection mechanisms under realistic conditions, all while reducing operating costs through regenerative energy return. Keysight’s integrated platform accelerates design cycles, minimizes manual intervention, and ensures data center rectifiers meet the reliability and efficiency demands of next-generation computing environments.