eBooks
Testing Testing...
Systems are increasingly software-reliant and interconnected making design, analysis, and evaluation harder than ever before.
Though consumers value these innovations, software authors grapple with the challenges of deploying rigorous validation to verify systems function as expected and do not break under the load. Teams need smarter testing solutions that cut through the noise.
Eggplant Performance provides sophisticated performance and load testing tools that can test the widest range of technology and can scale up to simulate any load you need, but are still easy-to-use.
Our performance test typically involves four steps:
무엇을 찾고 있습니까?