데이터 시트
Add Mobility to Your Instruments
The Keysight Technologies, Inc. 1180CZ Testmobile scope cart provides convenient mobility of test equipment to make it readily available when needed and effectively extend the amount of lab bench space. Allows several operators to cost effectively share expensive equipment.
Specifications
• Material: Cold-rolled steel
• Weight: 25.9 kg (57 lbs)
• Color: Quartz gray
• Casters: 101 mm (4 in) diameter
• Tilt tray load capacity: 29.5 kg (65 lbs)
• Total load capacity: 59 kg (130 lbs)
• Tilt tray width: 457 mm (18 in)
• Tilt tray depth: 457 mm (18 in)
Installation
The 1180CZ is shipped virtually assembled except for its handle and casters. Place the handle in the rear top of the cart and secure with screws provided. Insert the casters in the corner holes on the underside of the cart. Attach the nylon strap on the slots of the instrument tray and thread through buckle.
Tools required for installation: Torx T25 screwdriver
What’s Included
• Scope cart assembly with tray
• Torx T25 screwdriver
• Tubular handle
• Four casters
• All mounting hardware
• Nylon strap with steel buckle
• Installation instructions
무엇을 찾고 있습니까?