Product Fact Sheets
The Keysight DP5800 Series delivers high-power, programmable DC power in a compact 2U form factor. With output power from 10.2 kW to 12 kW, output voltages from 10 V to 1500 V, and current up to 1,020 A, it provides the flexibility needed for demanding R&D, design validation, and production test applications. Designed for system integration, the DP5800 combines built-in voltage and current measurements, multiple I/O interfaces, waveform generation, protection functions, and parallel operation in a single rack-ready solution.
무엇을 찾고 있습니까?