An Executable RF Design Workflow Whiteboard

솔루션 개요

Never have RF designers had an EDA orchestration tool like Nexus Connect that captures all the steps in a design methodology, deploys them in customized workflows with simulation and optimization immediately, and documents each workflow visually so everyone on the team can see and discuss what’s happening. It also gives teams a choice of working visually on an executable whiteboard flowchart or programmatically in Python. Nexus Connect removes the barrier of having to stop and think about sharing intelligence, unlocking powerful undocumented tribal knowledge. It helps teams improve their RF design acumen and focus on innovation in more projects more quickly.

 

Nexus Connect workflows automatically generate Python code behind the scenes and produces structured data from execution, effectively distilling expert design intelligence into an organized, AI-training-ready data stream tailored to each team’s design methodology and context, not abstract theory. Disappearing guru-level talent and the scarcity and inexperience of entry-level talent will likely be mitigated by trained AI assistance in a growing, highly competitive RF design market.

 

Nexus Connect is now available as part of RF Circuit Simulation Professional 2026, which provides platform-independent RF simulation and optimization capability for environments including Keysight Advanced Design System (ADS), Cadence Virtuoso, and Synopsys Custom Compiler. Token-based licensing can be stacked or shared for maximum flexibility, with a recommended 60 tokens for an HPC cluster supporting parallel simulation and optimization, including running multiple Nexus Connect whiteboards simultaneously to explore design strategy alternatives.