CloudLens: Visibility in Public Cloud

백서

Organizations in every market sector, even those not typically associated with technology, are migrating to the public cloud. This trend is growing because of the increased flexibility and agility the cloud offers. Whether these applications are web servers or critical business apps, they must ensure the same level of performance, security, and compliance available in their traditional data centers.

In a traditional datacenter, these needs are met with robust tools in combination with a zero-packet-loss, application-aware visibility network. In the public cloud, access to packet data is limited, but needs for visibility remain—including the need to see active threats, monitor applications, and diagnose problems.