이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

U2761A USB Modular Function Generator

판매자:

시작가격 ₩ 2,385,930

일반적인 사양  

일반적인 사양

U2761A Function/arbitrary waveform generator, USB modular-U2761A, 20MHz

  • U2761A-ABD Germany - German quick start guide, printed
  • W4100-3MW Warranty, 3mth for included accessories
  • R-51B-001-Z Return to Keysight Warranty - 3 years

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

제품 구성

U2761A-AB0 Taiwan - Traditional Chinese quick start guide, printed
U2761A-AB2 China - Simplified Chinese quick start guide, printed
U2761A-ABA English language quick start guide, printed
U2761A-ABD Germany - German quick start guide, printed
U2761A-ABF France - French quick start guide, printed
U2761A-ABJ Japan - Japanese users guide, printed
U2761A-ACF Japan - Japanese quick start guide, printed
U2010A Arbitrary waveform generation upgrade, fixed perpectual license
U2921A-100
BNC cable 

BNC cable

U2921A-100
  • The U2921A-100 option is a BNC cable for the U2701A, U2702A and U2761A USB Modular Instruments and other instruments requiring BNC connection.
U2921A-101
USB secure cable 2m 

USB secure cable 2m

U2921A-101
  • Two-meter USB secure cable
  • Recommended for use with Keysight’s U2701A, U2702A, U2722A, U2723A, U2741A, U2751A, U2761A USB Modular Instruments.
     
U3001A-TR1 Analog electronics courseware, with training kit only
U3001A-TR2 Analog electronics courseware, with training kit and teaching slides
U3002A-TR1 Electronic circuit design courseware, with training kit only
U3002A-TR2 Electronic circuit design courseware, with training kit and teaching slides
U3003A-TR1 Electronic instrumentation and measurement courseware, with training kit only
U3003A-TR2 Electronic instrumentation and measurement courseware, with training kit and teaching slides

옵션 가격은 키사이트에 문의하시기 바랍니다.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years

옵션 가격은 키사이트에 문의하시기 바랍니다.

관련 제품 및 솔루션

  • 애질런트 U2351A USB 모듈식 다기능 데이터 수집 이미지 U2351A USB 모듈식 데이터 수집 

    U2351A USB 모듈식 데이터 수집

    U2351A에는 16비트 분해능의 16SE/8DI 채널이 제공됩니다. 샘플링 속도는 250KSa/s이고 업데이트 속도가 1MSa/s인 2개의 아날로그 출력 채널이 있습니다.

  • U2541A Product Image U2541A 250kSa/s USB Modular Simultaneous Data Acquisition 

    U2541A 250kSa/s USB Modular Simultaneous Data Acquisition

    Keysight U2541A USB Simultaneous Sampling Multifunction Data Acquisition offers up to 4 channels, 16-bit resolution and sampling rates of up to 250KSa/s/ch.

  • U2651A Product Image U2651A 32 Input, 32 Output USB Modular Digital I/O 

    U2651A 32 Input, 32 Output USB Modular Digital I/O

    Keysight U2651A USB Digital I/O is a cost-effective device with it’s offering of 64 opto-isolated digital lines.

  • No image available U2701A USB 모듈러 오실로스코프, 100 MHz, 아날로그 2채널 

    U2701A USB 모듈러 오실로스코프, 100 MHz, 아날로그 2채널

    Keysight U2701A is a 2 channel 8-bit 100MHz Oscilloscope. It uses the common non-proprietary standard high-speed USB 2.0 interface that provide ease of connectivity.

  • Agilent U2722A Product Image U2722A USB Modular Source Measure Unit 

    U2722A USB Modular Source Measure Unit

    U2722A is a SMU that can operate in a 4-quadrant operation. The channels could be connected in series/in parallel for higher power.

  • U2741A USB Modular Digital Multimeter 5.5 Digit U2741A USB Modular Digital Multimeter, 5 ½ Digit 

    U2741A USB Modular Digital Multimeter, 5 ½ Digit

    • Fast measurements up to 100 readings/s
    • Dual-play: standalone and modular capability
    • Flexibly automate with BenchVue
    • Hi-Speed USB 2.0 connectivity

  • U2751A Product Image U2751A 4x8 2 Wire USB Modular Switch Matrix 

    U2751A 4x8 2 Wire USB Modular Switch Matrix

    Keysight U2751A USB Modular Switch Matrix offers a flexible connection path between the device under test and test equipment, thus allowing different instruments to be connected to multiple points on the device under test at the same time.

  • Agilent U2781A USB Modular Products Chassis Image U2781A USB 모듈식 제품 섀시 

    U2781A USB 모듈식 제품 섀시

    • 고속 USB 2.0, USBTMC-USB488표준(Microsoft® Windows® 운영 체제와 호환)
    • 핫스왑 및 자동 검출 가능한 특성 분석으로 스타트업 시간/노력 최소화
    • 최대 384개 채널 확장 지원
    • 옵션 랙마운트 키트로 랙 장착 가능

  • Agilent VEE Pro 9.2 Keysight VEE Pro 9.3 

    Keysight VEE Pro 9.3

    분석 및 측정을 위한 인터액티브한 그래픽 프로그래밍 환경입니다. multithreading, 멀티 코어 프로그래밍, SCPI 완료, 통합 데이터베이스 지원 및 LXI 지원을 제공합니다.

  • No image available 펑션/임의 파형 발생기 

    펑션/임의 파형 발생기

    펑션 발생기 및 임의 파형 발생기, 10, 15, 20, 30, 80 및 500MHz...