Smart Switch Matrices Python Instrument Drivers

For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers

Choose a Platform :

キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース バージョン 内容
2022-07-22 1.0.6 Initial public release of Smart Switch Matrices Python Instrument Drivers
リリース バージョン
2022-07-22 1.0.6
Version Description
Initial public release of Smart Switch Matrices Python Instrument Drivers

Driver type: Python (32-bit/64-bit)

Python Version Support: 3.6 - 3.9

 

Driver Download Options

  1. Binary Packages for supported Python versions
  2. Source Package

 

 

ダウンロード方法

  1. Click the Download button.
  2. Download the package.

 

インストール方法

 

  • Binary Package
    1. Copy the downloaded package (archive file) to a temp folder
    2. Unzip it
    3. Use pip install to install the driver
      • pip install keysight_ktsmartswitch-1.0.6-cp38-cp38-win32.whl 
 
  • Source Package
    1. Distributed source package means when the user runs pip install <package_name>, the binary package is built and installed from the source package, compatible with the user’s environment. Important to note users cannot modify python driver APIs. 
    2. Prerequisites 
      • Python 3.6 to 3.9 
      • C++ Compiler: MSVC compiler. Install Visual Studio (any edition) with "Desktop development with C++" workload selected  OR  if full VS ADE not needed, Build Tools for Visual Studio (command line interface) with "C++ build tools" workload selected. 
      • CMake 3.16 or newer: CMake tools are used to build and install the driver Python module. If needed, install the latest stable binary distribution for Windows or Linux from CMake.org.  
      • VISA: The driver module uses VISA to communicate with the instrument. Any compliant implementation is acceptable. The latest version of Keysight IO Libraries Suite is recommended, includes VISA. 
    3. Copy the downloaded package to a temp folder 
    4. Unzip it 
    5. Use pip install to install the driver 
      • “pip install keysight_ktsmartswitch-1.0.6.tar.gz”.

 

 

 

 

ライセンス

  • Does Not Require a License

Installs on: PC

OS

  • Windows 10
  • Windows 8.1/8
  • Windows 7 SP1

Note: Python 3.9 is NOT supported on Windows 7.

 

 

 

 

対象測定器

  • Z2091C Series and L8990M Series
ソフトウェアバージョンはご利用いただけません
SHOW MORE