キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース バージョン 内容
2025-12-11 2025.1 See Release Notes
リリース バージョン
2025-12-11 2025.1
Version Description
See Release Notes

Multi-Domain Systems (SimulationX) marks a new era in the history of its evolution since it is the first major release under the umbrella of Keysight Technologies, a spin-off of Hewlett-Packard, into which the ESI Group is now fully integrated as of May 1, 2025. Keysight, whose name is a blend of key and insight, manufactures electronic test and measurement equipment and software making it the ideal partner for system simulation.

 

Major New Features of Multi-Domain Systems (SimulationX) 2025.1

 

Libraries

  • The Batteries library has been extended with Cell and Stack models for dynamic behavior and aging effects plus improved performance for Detailed Stack models.
  • The Heat Transfer library includes new two-phase heat exchangers where both phases can have different velocities.
  • The Ship Energy Systems library has been completely overhauled and now includes new fluids and sub-components for modeling liquid gas fuel transport and vaporization processes
  • Driving Maneuvers and MBS Mechanics libraries now allow for loading and visualizing OpenCRG files as an alternative to OBJ files for the road surface
  • New ESP Controller model for hydraulic brake systems
  • Numerous new sample models

User Experience 

  • New FEM Import tool (beta) for generating elastic 3D mechanical models in Modelica from reduced FEM models saved in Standard Input Data files (SID)
  • SimulationX command line option allows for simulations to be executed in batch mode or interactive mode with extensive configuration options
  • Arrangement of multiple views of a single model is now included with the model, and customizations of the ribbon menu can now be saved.

Code Export 

  • Additional license for code export permitting the export of license-free FMUs without source code
  • Overhauled code export workflow with new options to export/import partial models or single components as FMUs
  • Obfuscation of source code now helps to protect intellectual property

ダウンロード方法

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

ライセンス

  • Requires a License

説明資料

Installs on: PC

OS

  • Windows 64

前提知識

ダウンロード

SimulationX 2025.1 (4.7.2.82805) main installer

File Size: 1.22 GB
MD5: 789ce6217441d508d7cc49a336d105fe
Info:

SimulationX 2025.1 main installer for Windows

SimulationX 2025.1 - CAD Import Plugin

File Size: 496.12 MB
MD5: cc94a5219404955fc19fd0384bd13271
Info:

SimulationX 2025.1 CAD Import Plugin for Windows

SimulationX 2025.1 - Documentation files

File Size: 408.30 MB
MD5: c653f1e8239344e0eb32b1ddc63a0443
Info:

SimulationX 2025.1 offline documentation installer for Windows

SimulationX 2025.1 - Modelica Standard Library 3.2.2

File Size: 14.40 MB
MD5: 88d3b8883004ea1560d68a5688dfc9ff
Info:

Modelica Standard Library (MSL) 3.2.2 for SimulationX 2025.1 on Windows

SimulationX 2025.1 - Order Analysis

File Size: 22.59 MB
MD5: 610a37e1b24ae92619ee97f68fa5b621
Info:

Order Analysis installer for SimulationX 2025.1 on Windows

SimulationX 2025.1 Addin: Simulation Service

File Size: 43.94 MB
MD5: 96db689482296f0634bbf5fb4ec7e3fe
Info:

Simulation Service Addin for SimulationX 2025.1

The Simulation Service addin allows you to run multiple simulations on your local machine in the background.

This functionality uses the free licenses available for the Professional or Analyzer edition of SimulationX.

Follow these instructions (available in German language) for usage of this addin.

Multi-Domain Systems (SimulationX) marks a new era in the history of its evolution since it is the first major release under the umbrella of Keysight Technologies, a spin-off of Hewlett-Packard, into which the ESI Group is now fully integrated as of May 1, 2025. Keysight, whose name is a blend of key and insight, manufactures electronic test and measurement equipment and software making it the ideal partner for system simulation.

 

Major New Features of Multi-Domain Systems (SimulationX) 2025

 

Libraries

  • The Batteries library has been extended with Cell and Stack models for dynamic behavior and aging effects plus improved performance for Detailed Stack models.
  • The Heat Transfer library includes new two-phase heat exchangers where both phases can have different velocities.
  • The Ship Energy Systems library has been completely overhauled and now includes new fluids and sub-components for modeling liquid gas fuel transport and vaporization processes
  • Driving Maneuvers and MBS Mechanics libraries now allow for loading and visualizing OpenCRG files as an alternative to OBJ files for the road surface
  • New ESP Controller model for hydraulic brake systems
  • Numerous new sample models

User Experience 

  • New FEM Import tool (beta) for generating elastic 3D mechanical models in Modelica from reduced FEM models saved in Standard Input Data files (SID)
  • Multi-Domain System (SimulationX) command line option allows for simulations to be executed in batch mode or interactive mode with extensive configuration options
  • Arrangement of multiple views of a single model is now included with the model, and customizations of the ribbon menu can now be saved.

Code Export 

  • Additional license for code export permitting the export of license-free FMUs without source code
  • Overhauled code export workflow with new options to export/import partial models or single components as FMUs
  • Obfuscation of source code now helps to protect intellectual property

ダウンロード方法

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

ライセンス

  • Requires a License

説明資料

Installs on: PC

OS

  • Windows 64

前提知識

ダウンロード

SimulationX 2025 (4.7.1.82366) main installer

File Size: 1.22 GB
MD5: 66f81bdae4a03cd66d7d61439c91ecb3
Info:

SimulationX 2025.0 main installer for Windows

SimulationX 2025 - CAD Import Plugin

File Size: 496.12 MB
MD5: cc94a5219404955fc19fd0384bd13271
Info:

SimulationX 2025 CAD Import Plugin for Windows

SimulationX 2025 - Documentation files

File Size: 407.96 MB
MD5: 4a313a5ed616e531afda488c1576052d
Info:

SimulationX 2025 offline documentation installer for Windows

SimulationX 2025 - Modelica Standard Library 3.2.2

File Size: 14.40 MB
MD5: 88d3b8883004ea1560d68a5688dfc9ff
Info:

Modelica Standard Library (MSL) 3.2.2 for SimulationX 2025 on Windows

SimulationX 2025 - Order Analysis

File Size: 22.59 MB
MD5: 88861920b58a3ce3541b70af21631f83
Info:

Order Analysis installer for SimulationX 2025 on Windows

SimulationX 2025 Addin: Simulation Service

File Size: 45.17 MB
MD5: 0c6acd89f3a8ab7bde27f8a188283ee1
Info:

Simulation Service Addin for SimulationX 2025

The Simulation Service addin allows you to run multiple simulations on your local machine in the background.

This functionality uses the free licenses available for the Professional or Analyzer edition of SimulationX.

Follow these instructions (available in German language) for usage of this addin.

Multi-Domain Systems (SimulationX) expands its application range by introducing e.g. new heat exchanger models that significantly improve usability, performance and numerical stability. This is the start of a thorough rework that will continue into the next releases. The coverage for electric drive applications improved through adding a brushless DC motor model.

Also, several new and enhanced features in e.g. result chart handling, curve data management as well as auto completion and error checking of expressions improve the overall user experience. User-side licensing management became again more flexible.

Last but not least parallel execution on several processor cores has been introduced for the first time for CVODE and Fixed Step solvers.

Note: Starting from Multi-Domain Systems (SimulationX) 2024 the Green City library is distributed and licensed directly through the library provider EA Systems Dresden GmbH.  

Major New Features of Multi-Domain Systems (SimulationX) 2024 

Libraries

  • Redesign of heat exchanger models with focus on usability, performance and numerical stability
  • NTU models for heat exchangers to facilitate concept and early-stage design
  • Expansion of CoolProp fluid library interface into Hydraulics and Pneumatics
  • Brushless DC (BLDC) electric motor model with focus on automotive applications, but also suitable for other industrial domains like machinery, medical equipment or consumer electronics
  • Standardized classification of Driving Maneuvers models according to ISO 11010
  • Enhanced visualization of 3D geometries and sceneries

User Experience 

  • Possibility to add measurement labels to result charts in any number, enhanced crosshair functions for result plot measurements
  • Intelligent subsampling and zoom function for large curve data sets
  • New numerical result views for scalar, vector and matrix variables, as well as numerical watch views for user-defined expressions
  • Flexible handling of unresolved expressions in parameters with graphical notification in the model view
  • Note and data annotations on parameters through parameter dialogs
  • Thoroughly reworked autocompletion of expressions (IntelliSense)
  • Enhanced and streamlined crash reporting

Licensing

  • It is now possible to return module or feature licenses o the license server during runtime without restarting SimulationX
  • Counted borrowing of tokens is now possible

ダウンロード方法

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

ライセンス

  • Requires a License

説明資料

Installs on: PC

OS

  • Windows 64

前提知識

ダウンロード

SimulationX 2024.1 (4.6.2.79780) main installer

File Size: 1.21 GB
MD5: 5590979e3dc44381ad8b49afdbe59acf
Info:

SimulationX 2024.1 main installer for Windows

SimulationX 2024.1 - Documentation files

File Size: 412.41 MB
MD5: 5564d7afa856a375b3135305801767ad
Info:

SimulationX 2024.1 offline documentation installer for Windows

SimulationX 2024.1 - CAD Import Plugin

File Size: 253.40 MB
MD5: eec9dc3b4fcf8cd984c6f9e908ad0ab1
Info:

SimulationX 2024.1 CAD Import Plugin for Windows

SimulationX 2024.1 - FEM Import

File Size: 969.74 MB
MD5: afff577a54cd7a3aff7c4d73c52bb27a
Info:

SimulationX 2024.1 FEM Import package for Windows

SimulationX 2024.1 - Modelica Standard Library 3.2.2

File Size: 14.40 MB
MD5: 88d3b8883004ea1560d68a5688dfc9ff
Info:

Modelica Standard Library (MSL) 3.2.2 for SimulationX 2024.1 on Windows

SimulationX 2024.1 - Order Analysis 2.8.1.79663

File Size: 23.08 MB
MD5: 1a4da5090d5c0c1e1e56d3d3d7c4bd00
Info:

Order Analysis 2.8.1.79663 installer for SimulationX 2024.1 on Windows

SimulationX 2024.1 Addin: Simulation Service (version 1.04)

File Size: 38.95 MB
MD5: 6af427fbd643c4f0cd1172ee9bda302c
Info:

Simulation Service (version 1.04) Addin for SimulationX 2024.1

The Simulation Service addin allows you to run multiple simulations on your local machine in the background.

This functionality uses the free licenses available for the Professional or Analyzer edition of SimulationX.

Follow these instructions (available in German language) for usage of this addin.

Multi-Domain Systems (SimulationX) expands its application range by introducing e.g. new heat exchanger models that significantly improve usability, performance and numerical stability. This is the start of a thorough rework that will continue into the next releases. The coverage for electric drive applications improved through adding a brushless DC motor model.

Also, several new and enhanced features in e.g. result chart handling, curve data management as well as auto completion and error checking of expressions improve the overall user experience. User-side licensing management became again more flexible.

Last but not least parallel execution on several processor cores has been introduced for the first time for CVODE and Fixed Step solvers.

Note: Starting from SimulationX 2024 the Green City library is distributed and licensed directly through the library provider EA Systems Dresden GmbH.  

Major New Features of Multi-Domain Systems (SimulationX) 2024 

Libraries

  • Redesign of heat exchanger models with focus on usability, performance and numerical stability
  • NTU models for heat exchangers to facilitate concept and early-stage design
  • Expansion of CoolProp fluid library interface into Hydraulics and Pneumatics
  • Brushless DC (BLDC) electric motor model with focus on automotive applications, but also suitable for other industrial domains like machinery, medical equipment or consumer electronics
  • Standardized classification of Driving Maneuvers models according to ISO 11010
  • Enhanced visualization of 3D geometries and sceneries

User Experience 

  • Possibility to add measurement labels to result charts in any number, enhanced crosshair functions for result plot measurements
  • Intelligent subsampling and zoom function for large curve data sets
  • New numerical result views for scalar, vector and matrix variables, as well as numerical watch views for user-defined expressions
  • Flexible handling of unresolved expressions in parameters with graphical notification in the model view
  • Note and data annotations on parameters through parameter dialogs
  • Thoroughly reworked autocompletion of expressions (IntelliSense)
  • Enhanced and streamlined crash reporting

Licensing

  • It is now possible to return module or feature licenses o the license server during runtime without restarting SimulationX
  • Counted borrowing of tokens is now possible

ダウンロード方法

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

ライセンス

  • Requires a License

説明資料

Installs on: PC

OS

  • Windows 64

前提知識

ダウンロード

SimulationX 2024 (4.6.1.79029 main installer)

File Size: 1.11 GB
MD5: 6e6e6376e878a4a8087b039ef07168e8
Info:

SimulationX 2024.0 main installer for Windows

SimulationX 2024 - Documentation files

File Size: 404.41 MB
MD5: 54b2c96f0c9d5d53aec5272787118cdb
Info:

SimulationX 2024 offline documentation installer for Windows

SimulationX 2024 - CAD Import Plugin

File Size: 253.40 MB
MD5: eec9dc3b4fcf8cd984c6f9e908ad0ab1
Info:

SimulationX 2024 CAD Import Plugin for Windows

SimulationX 2024 - FEM Import

File Size: 969.69 MB
MD5: 46433cb438f13fd7226c7ef62743cc48
Info:

SimulationX 2024 FEM Import package for Windows

SimulationX 2024 - Modelica Standard Library 3.2.2

File Size: 14.40 MB
MD5: 88d3b8883004ea1560d68a5688dfc9ff
Info:

Modelica Standard Library (MSL) 3.2.2 for SimulationX 2024 on Windows

SimulationX 2024 - Order Analysis 2.8.1.78706

File Size: 23.08 MB
MD5: 5dad5bf4583a6e60bbe87d4c0a92efa9
Info:

Order Analysis 2.8.1.78706 installer for SimulationX 2024 on Windows

SimulationX 2024 Addin: Simulation Service (version 1.04)

File Size: 38.95 MB
MD5: 6af427fbd643c4f0cd1172ee9bda302c
Info:

Simulation Service (version 1.04) Addin for SimulationX 2024

The Simulation Service addin allows you to run multiple simulations on your local machine in the background.

This functionality uses the free licenses available for the Professional or Analyzer edition of SimulationX.

Follow these instructions (available in German language) for usage of this addin.

Multi-Domain Systems (SimulationX) 4.5 places a key focus on usability and user experience. New libraries and functions enable, e.g., the automation of workflows and the embedding of publicly available fluid definitions.

The full move towards token licensing provides fully flexible access to the complete range of functions and libraries so that users can quickly adapt to changing simulation needs.

Last but not least, a new startup experience and configuration management give beginners a heads-on ramp-up in using SimulationX and enable expert users to manage their work environment more efficiently.

 

Key new features of Multi-Domain Systems (SimulationX) 4.5

Libraries

  • Workflow Automation Library: Automate workflows for simulation and reporting
  • CoolProp Fluids: Use of publicly available fluid data
  • FMI for Structural Mechanics (VPS): Augment 3D models for crash with 1D system or subsystem models
  • New/enhanced model elements: Improve solution accuracy and analysis quality

User Experience 

  • New Start Sequence: Manage licenses and modules more easily
  • Beginners’ Tour: Quickly learn to make your first steps
  • Configuration Management: Preserve your environment settings for various scenarios
  • New help view inside Multi-Domain System (SimulationX): Access help content side by side with your work
  • Extension of the Sample Model collection: Better understanding of driving maneuvers, fuel cells, and the new libraries

Licensing

  • Tokenization: Decide on and change flexibly the modules and functions you need
  • Library Mergers: Get more value out of your license
  • Custom licenses according to Modelica 3.5 specification: Use Multi-Domain System (SimulationX) as a platform for distributing your own libraries

ダウンロード方法

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

ライセンス

  • Requires a License

説明資料

Installs on: PC

OS

  • Windows 64

前提知識

ダウンロード

SimulationX 4.5.2

File Size: 1.10 GB
MD5: ec7dec027f42f70510a980e94800a810
Info:

SimulationX 4.5.2 main installer for Windows

SimulationX 4.5.2 - Documentation files

File Size: 430.59 MB
MD5: e0be6660d52476b0870d6a169133a098
Info:

SimulationX 4.5.2 offline documentation installer for Windows

SimulationX 4.5.2 - FEM Import

File Size: 507.70 MB
MD5: 30d6769f67270e2bf0824e1543c4469e
Info:

SimulationX 4.5.2 FEM Import package for Windows

SimulationX 4.5 - CAD Import Plugin

File Size: 253.39 MB
MD5: e438e26c368a0b36160b49c592625939
Info:

SimulationX 4.5 CAD Import Plugin for Windows

SimulationX 4.5 - Order-Analysis-2.7.5.77150

File Size: 23.08 MB
MD5: f30f469802638d90ca156d0aade6ed5c
Info:

Order-Analysis-2.7.5.77150 for SimulationX 4.5 on Windows

SimulationX 4.5 - FMU Co-Simulation Target for Simulink Coder 1.9.4.40202

File Size: 2.54 MB
MD5: 46fea8dc28971e2f60b3e4686c2d1895
Info:

FMU Co-Simulation Target for Simulink Coder 1.9.4.40202 installer for SimulationX 4.5.2 on Windows

SimulationX 4.5 Addin: Simulation Service (version 1.03)

File Size: 38.93 MB
MD5: aae231b72fee23b58cce986e5b7c4f2b
Info:

Simulation Service (version 1.03) Addin for SimulationX 4.5

The Simulation Service addin allows you to run multiple simulations on your local machine in the background.

This functionality uses the free licenses available for the Professional or Analyzer edition of SimulationX.

Follow these instructions (available in German language) for usage of this addin.

Multi-Domain Systems (SimulationX) 4.5 places a key focus on usability and user experience. New libraries and functions enable, e.g., the automation of workflows and the embedding of publicly available fluid definitions.

The full move towards token licensing provides fully flexible access to the complete range of functions and libraries so that users can quickly adapt to changing simulation needs.

Last but not least, a new startup experience and configuration management give beginners a heads-on ramp-up in using SimulationX and enable expert users to manage their work environment more efficiently.

 

Key new features of Multi-Domain Systems (SimulationX) 4.5 

Libraries

  • Workflow Automation Library: Automate workflows for simulation and reporting
  • CoolProp Fluids: Use of publicly available fluid data
  • FMI for Structural Mechanics (VPS): Augment 3D models for crash with 1D system or subsystem models
  • New/enhanced model elements: Improve solution accuracy and analysis quality

User Experience 

  • New Start Sequence: Manage licenses and modules more easily
  • Beginners’ Tour: Quickly learn to make your first steps
  • Configuration Management: Preserve your environment settings for various scenarios
  • New help view inside Multi-Domain System (SimulationX): Access help content side by side with your work
  • Extension of the Sample Model collection: Better understanding of driving maneuvers, fuel cells, and the new libraries

Licensing

  • Tokenization: Decide on and change flexibly the modules and functions you need
  • Library Mergers: Get more value out of your license
  • Custom licenses according to Modelica 3.5 specification: Use SimulationX as a platform for distributing your own libraries

ダウンロード方法

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

ライセンス

  • Requires a License

説明資料

Installs on: PC

OS

  • Windows 64

前提知識

ダウンロード

SimulationX 4.5.1

File Size: 1.06 GB
MD5: dfe9b9ab1d43438f6db478280fc16070
Info:

SimulationX 4.5.1 main installer for Windows

SimulationX 4.5.1 - Documentation files

File Size: 404.98 MB
MD5: 2e78e56b0c1c3995079d7a4c759d25c1
Info:

SimulationX 4.5.1 offline documentation installer for Windows

SimulationX 4.5.1 - FEM Import

File Size: 507.76 MB
MD5: 53f6c96123170665b969f84e6bb80b3c
Info:

SimulationX 4.5.1 FEM Import package for Windows

SimulationX 4.5 - CAD Import Plugin

File Size: 253.39 MB
MD5: e438e26c368a0b36160b49c592625939
Info:

SimulationX 4.5 CAD Import Plugin for Windows

SimulationX 4.5 - Order Analysis 2.7.5.75660

File Size: 23.08 MB
MD5: 6c0a038a4b43bee08334a92161c02668
Info:

Order Analysis 2.7.5.75660 for SimulationX 4.5 on Windows

SimulationX 4.5 - FMU Co-Simulation Target for Simulink Coder 1.9.4.40202

File Size: 2.54 MB
MD5: 46fea8dc28971e2f60b3e4686c2d1895
Info:

FMU Co-Simulation Target for Simulink Coder 1.9.4.40202 installer for SimulationX 4.5.1 on Windows

SimulationX 4.5 Addin: Simulation Service (version 1.03)

File Size: 38.93 MB
MD5: aae231b72fee23b58cce986e5b7c4f2b
Info:

Simulation Service (version 1.03) Addin for SimulationX 4.5

The Simulation Service addin allows you to run multiple simulations on your local machine in the background.

This functionality uses the free licenses available for the Professional or Analyzer edition of SimulationX.

Follow these instructions (available in German language) for usage of this addin.

SHOW MORE