ダウンロード方法

  • Click the Download button
  • Fill out and submit the Software Download form using your registered email address
  • Save the download to the desired location on your hard drive

インストール方法

  • Refer to the SOS Administration GuideSection 2: Software Installation and Licensing, for instructions specific to your OS

ライセンス

  • Requires a License
  • Refer to the SOS Administration GuideSection 2: Software Installation and Licensing, for detailed instructions on licensing

SHA-256:

  • 82fa74a47e68826b5a36b31ab789e6185d62e5740dab0b66b153e915da2288d0 

Installs on: PC | Workstations

OS

  • Windows 11 (64-bit)
  • Windows 10 (64-bit)

前提知識

  • Refer to the SOS Administration GuideSection 2: Software Installation and Licensing, for detailed System Requirements
  • To ensure reliable database operation, please note the following requirements:
    • SOS servers by default require that the database repository file system be mounted with options that ensure reliability. If the file system is mounted with the -soft option, the servers report an error and exit.
    • If the repositories are hosted on NFS drives, then please check that the nfs-server exportfs is NOT setup to use async as it will allow the NFS server to violate the NFS protocol and reply to requests before any changes have been committed to stable storage. Using the async option is NOT recommended and risks data loss or corruption in the event of an unclean server restart, such as an NFS server crash. We also recommend using the hard mount option, which is usually the default option.