小冊子
Get fast throughput and trustworthy measurements
The Keysight Technologies, Inc. M9182A and M9183A 6½ digit high-performance PXI digital multimeters offer fast development, fast operation, and reliable results.
The M9182A provides nine built-in measurement types with all the accuracy and stability you would expect from a Keysight 6½ digital multimeter (DMM). The M9183A provides the same capabilities as the M9182A plus market-leading measurement speed, additional ranges, and advanced triggering.
Soft front panel
Keysight soft front panel provides easy-to-use instrument control. The M9182A and M9183A graphical user interface guide developers through module setup so users can quickly configure the DMM.
Industries and Applications
何をお探しですか?