Keysight Multi-Domain System Simulation (SimulationX)

デモ

This video provides a practical introduction to Keysight Multi-Domain System simulation software (SimulationX), a multi-domain system simulation platform designed for modeling complex physical interactions. It begins with an overview of the welcome screen, which serves as a starting point for new users by offering tutorials, guided steps, and sample projects spanning various industries and physics domains. These resources help users quickly understand how different components and systems interact.

 

The demonstration then moves into the main workspace, highlighting key interface elements such as the library bar, modeling canvas, and supporting panels for results and navigation. The software’s strength lies in its ability to integrate multiple physical domains including mechanical, electrical, hydraulic, pneumatic, thermal, and control systems, into a single unified model. This enables users to simulate how changes in one domain affect the entire system.

 

To illustrate core functionality, a simple dynamic model is built using a mass and a spring-damper system. Through intuitive drag-and-drop actions, components are placed and connected on the canvas. The video explains how to configure component parameters such as stiffness, damping, and mass, as well as how to define initial conditions-an essential step in solving the underlying differential equations that govern system behavior.

 

The simulation is then executed, and results are visualized through displacement-over-time plots. By modifying parameters (e.g., increasing spring stiffness), the user can instantly observe how system dynamics change.

 

Overall, the video emphasizes how SimulationX enables rapid prototyping, design exploration, and performance evaluation, well before physical prototypes are built, making it a powerful tool for engineering and system development.