Highlights

Easily integrate LCA measurements within TAP test sequences

  • Test steps for optical/electrical, electrical/optical, and optical/optical spectral measurements
  • Test steps for devices with either single-ended or balanced RF ports
  • Clear step configurations for measurement settings, calibration, and de-embedding
  • Template for result display in TAP Result Viewer

Supported instruments

  • PNA-based Lightwave Component Analyzers: N4372E, N4373E, N4373D, N4373C, N4373B, N4375E, N4375D, N4375B, N4376E, N4376D, and N4376B

KS8150A DMM Instrument PluginKeysight Test Automation on PathWave (TAP) is a modern Microsoft .NET-based application for standalone use or in combination with higher level test executive software environments. Instrument plug-ins provide test steps that can be added to work-flow sequences without instrument level programming commands. The LCA plug-in steps further simplify automation by handling the interface to both the PNA instrument and the LCA optical hardware and software and providing the test steps for easy configuration.

Free Trials

N4370P01A LCA TAP Plug-In

N4370P01A LCA TAP Plug-In

N4370P01A LCA TAP Plug-In Software

Interested in a N4370P01A?

Want help or have questions?