Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 12 of 115

Image of  4-in-1 OSLT Mechanical Calibration Kit, DC to 18 GHz, Type-N (m) 50 ohm
4-in-1 OSLT Mechanical Calibration Kit, DC to 18 GHz, Type-N (m) 50 ohm
Model
85518A
Compatible instruments
-
Connector type
Type-N
Maximum frequency
18 GHz
Ports
5
Type
Mechanical Coax
Image of  4-In-1 OSLT Mechanical Calibration Kit, DC To 18 GHz, Type-N (f) 50 ohm
4-In-1 OSLT Mechanical Calibration Kit, DC To 18 GHz, Type-N (f) 50 ohm
Model
85519A
Compatible instruments
-
Connector type
Type-N
Maximum frequency
18 GHz
Ports
5
Type
Mechanical Coax
Image of  Infiniium UXR Real-Time Oscilloscope Optimization Module, 1mm
Infiniium UXR Real-Time Oscilloscope Optimization Module, 1mm
Model
N2125A
Compatible instruments
-
Connector type
1.0 mm
Maximum frequency
110 GHz
Ports
1
Type
Calibration Module
Image of  Infiniium UXR Real-Time Oscilloscope Optimization Module, 1.85mm
Infiniium UXR Real-Time Oscilloscope Optimization Module, 1.85mm
Model
N2126A
Compatible instruments
-
Connector type
1.85 mm
Maximum frequency
70 GHz
Ports
1
Type
Calibration Module
Image of  Infiniium UXR Real-Time Oscilloscope Optimization Module, 3.5mm
Infiniium UXR Real-Time Oscilloscope Optimization Module, 3.5mm
Model
N2127A
Compatible instruments
-
Connector type
3.5 mm
Maximum frequency
33 GHz
Ports
1
Type
Calibration Module
Image of  Accessories for RF and Microwave Handheld Analyzers
Accessories for RF and Microwave Handheld Analyzers
Model
N9910X
Compatible instruments
-
Connector type
N/A
Maximum frequency
67 GHz
Ports
1
Type
Accessories Kit
Image of  Cal kit, 4-in-1 OSLT, DC to 26.5 GHz, 3.5 mm(f)
Cal kit, 4-in-1 OSLT, DC to 26.5 GHz, 3.5 mm(f)
Model
85521A
Compatible instruments
-
Connector type
3.5 mm
Maximum frequency
26.5 GHz
Ports
4
Type
Mechanical Coax
Image of  4-in-1 OSLT Mechanical Calibration Kit, DC to 9 GHz
4-in-1 OSLT Mechanical Calibration Kit, DC to 9 GHz
Model
85515A
Compatible instruments
-
Connector type
Type-N
Maximum frequency
9 GHz
Ports
5
Type
Mechanical Coax
Image of  Electronic Calibration Module (ECal), 26.5 GHz, 3.5 mm, 2-port
Electronic Calibration Module (ECal), 26.5 GHz, 3.5 mm, 2-port
Model
N4691D
Compatible instruments
-
Connector type
3.5 mm
Maximum frequency
26.5 GHz
Ports
2
Type
ECal
Image of  RF Electronic Calibration Module (ECal), DC/300 KHz to 26.5 GHz, 4-ports
RF Electronic Calibration Module (ECal), DC/300 KHz to 26.5 GHz, 4-ports
Model
N4433D
Compatible instruments
-
Connector type
3.5 mm
Maximum frequency
26.5 GHz
Ports
4
Type
ECal
Image of  4-in-1 OSLT Mechanical Calibration Kit, DC to 9 GHz, Type-N(m), 50 ohm
4-in-1 OSLT Mechanical Calibration Kit, DC to 9 GHz, Type-N(m), 50 ohm
Model
85514A
Compatible instruments
-
Connector type
Type-N
Maximum frequency
9 GHz
Ports
4
Type
Mechanical Coax
Image of  Standard Mechanical Calibration Kit, DC to 9 GHz, 3.5 mm
Standard Mechanical Calibration Kit, DC to 9 GHz, 3.5 mm
Model
85033E
Compatible instruments
-
Connector type
3.5 mm
Maximum frequency
9 GHz
Ports
1
Type
Mechanical Coax
Clear All