Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight Pro XG7-class analog signal generators include the SG6311A, E8257D, and E8663D PSG signal generators.
Keysight Pro XG7-class analog signal generators include the SG6311A, E8257D, and E8663D PSG signal generators for demanding calibration, research, and production test applications. The new Pro XG7 combines two independent RF channels in a compact 2U chassis with ultra-low phase noise and calibrated maximum output power up to +22 dBm. Across the portfolio, Pro signal generators provide frequency coverage up to 67 GHz, extendable to 1.1 THz, with signal generation from continuous wave (CW) tones to complex analog modulated signals. Choose one of our most popular configurations or build the one needed for your application. Need help selecting? Check out the resources below.
Low phase noise, harmonics, and spurious signals ensure accurate testing of RF integrated circuits (RFICs), communication receivers, and other high-precision applications.
Offers max frequency of 67 GHz, and up to 1.1 THz with a frequency extender, enabling 6G research and development (R&D) and very high-frequency radar and satellite communication testing.
Traceable to national and international standards, ensuring accurate, repeatable results with minimal errors, ideal for precision signal generation in R&D, military testing, and satellite communications.
Test high-power devices and overcome test system losses with optional high-power extension, which increases the maximum output power to +30 dBm (1 W), reducing the need for external amplification.
Maximum frequency
20 GHz to 67 GHz
Number of outputs
1 to 2
Phase noise @1 GHz (20 kHz offset)
-153 dBc/Hz to -143 dBc/Hz
Output power @1 GHz
21 dBm
Harmonics @ 1 GHz
-55 dBc
Frequency switching speed
7000 µs to 11000 µs
Join Pro XG7’s engineers to see how its redesigned yttrium iron garnet (YIG)-tuned oscillator and direct digital synthesis (DDS) deliver 15 dB lower phase noise than its predecessor.
Key features:
E8257D
E8257D, 고급 RF 및 마이크로파 레이더를 테스트하는 데 사용할 수 있는 100 kHz ~ 67 GHz(500 GHz까지 확장 가능)의 주파수 범위에 산업을 선도하는 출력 전력, 레벨 정확도, 위상 노이즈
키사이트 E8257D는 높은 출력 전력, 낮은 위상 노이즈, 변조 기능이 강점인 완전 동기화 방식 신호 생성기입니다. 별도로 명시하지 않은 한 사양은 0 ~ 55 °C 범위에 적용되며 45분 예열 후 적용됩니다. 일반, 공칭 또는 측정된 것으로 표시된 추가 특성은 제품 응용에 유용할 수 있는 25 °C에서의 추가적인(보장되지 않음) 정보를 제공합니다.
SG6311A
The SG6311A PSG reveals true device performance with metrology-grade purity, clean, calibrated power, and two independent channels that expand test capacity in a compact 2U platform with confidence.
The SG6311A PSG reveals true device-under-test performance with metrology-grade signal purity, exceptionally low noise, and high, calibrated output power. Its compact dual-channel design and compatibility with existing test environments help teams expand test capacity, accelerate deployment, and scale advanced test setups with greater confidence and efficiency. The result is trusted measurements, clearer insight, and faster progress from initial evaluation through deployment.
Aerospace and Defense
Evaluate radar receiver performance by replacing or bypassing the internal LO with a controlled external source at the required frequency and level, then repeating the same measurement under identical conditions.
Wireless Communications
Generate clean signals for 6G receiver testing using a precision metrology-grade signal source.
Aerospace and Defense
Recreate direction-finding test conditions with phase-stable dual-channel analog signal generator.
Wireless Communication
Generate an RF carrier signal using a metrology-grade signal generator.
Wireless Communication
Establish a clean RF reference by generating a controlled signal with high-output power and low phase noise.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Start with the frequency range and signal level required at your device under test (DUT), including losses through cables, switches, and fixtures. Then evaluate phase noise, spurious signals, and output-level accuracy at your operating frequencies. Low phase noise and low spurious signals help prevent the source from obscuring device behavior.
Check the modulation capabilities, number of independent RF channels, and automation compatibility needed for your setup. Calibration applications emphasize accuracy and stability, while receiver testing may prioritize spectral purity and output power. Compare specifications under equivalent operating conditions, distinguishing warranted specifications from typical performance.
Low phase noise reduces unwanted noise around the carrier, helping you distinguish weak signals close to a stronger signal. Excessive source phase noise can mask device behavior and limit the measurement’s usable dynamic range.
A low-phase-noise generator helps reduce source-related limitations in receiver blocking tests, radar receiver evaluation, and local oscillator (LO) substitution. Evaluate phase noise at the carrier frequencies and frequency offsets relevant to your application. Also check spurious signals: these are discrete unwanted spectral components that can resemble or obscure DUT responses. Both affect your ability to identify what originates in the device.
The main differences are frequency coverage, channel count, output power, and size. The SG6311A Pro XG7 covers 9 kHz to 20 GHz with one or two independent RF channels in a compact 2U chassis. The E8257D is a single-channel generator with frequency options up to 67 GHz, extendable to 1.1 THz in selected bands with external frequency extenders, and higher output power of up to +30 dBm (1 W).
Consider the SG6311A for demanding low-noise measurements and compact dual-channel setups up to 20 GHz.
Consider the E8257D when you need higher frequency coverage or output power beyond the SG6311A’s capabilities.
Compare configured performance at your test frequencies before selecting either model.
You need higher output power when the source cannot deliver the required signal level at your DUT after test-path losses. Cables, switches, splitters, and fixtures all reduce the power reaching the device.
Benefits of higher output power
How to choose
Pricing depends on the model and configuration, including frequency coverage, channel count, output-power options, and spectral-performance options. Calibration and support selections also affect the total price. A 67 GHz configuration therefore requires a quote for the specific instrument and options you need.
Select your preferred model on this page and choose Get Quote. Include your test application, frequency range, required signal level at the device, channel count, and any phase-noise or modulation requirements. These details help Keysight recommend a configuration and provide pricing for your setup.