Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight XG7-class Pro analog signal generators include the SG6311A, E8257D, and E8663D PSG signal generators.
Keysight XG7-class Pro analog signal generators include the SG6311A, E8257D, and E8663D PSG signal generators. They offer metrology-grade accuracy and phase noise and frequency coverage up to 67 GHz (extendable to 1.1 THz) for testing critical applications in calibration labs, research environments, and production testing. You can rely on the highest-quality signals, from pure continuous wave (CW) tones to complex analog modulated signals with up to 1 W of power with a high-power extension. Choose one of our most popular configurations or build the one you need for your application. Need help selecting? Check out the resources below.
Low phase noise, harmonics, and spurious signals ensure accurate testing of RF integrated circuits (RFICs), communication receivers, and other high-precision applications.
Offers max frequency of 67 GHz, and up to 1.1 THz with a frequency extender, enabling 6G research and development (R&D) and very high-frequency radar and satellite communication testing.
Traceable to national and international standards, ensuring accurate, repeatable results with minimal errors, ideal for precision signal generation in R&D, military testing, and satellite communications.
Test high-power devices and overcome test system losses with optional high-power extension, which increases the maximum output power to +30 dBm (1 W), reducing the need for external amplification.
Maximum frequency
20 GHz to 67 GHz
Number of outputs
1 to 2
Phase noise @1 GHz (20 kHz offset)
-153 dBc/Hz to -143 dBc/Hz
Output power @1 GHz
21 dBm
Harmonics @ 1 GHz
-55 dBc
Frequency switching speed
7000 µs to 11000 µs
E8257D
E8257D, Industry-leading output power, level accuracy, and phase noise, with frequency coverage from 100 kHz to 67 GHz for testing advanced RF and microwave radar.
The Keysight E8257D is a fully-synthesized signal generator with high output power, low phase noise, and modulation capability. Specifications apply over a 0 to 55 °C range, unless otherwise stated, and apply after a 45 minute warm-up time. Supplemental characteristics, denoted as typical, nominal, or measured, provide additional (non-warranted) information at 25 °C, which may be useful in the application of the product.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Metrology-grade signaling represents the highest level of precision and accuracy in RF signal generation. It is engineered to meet the stringent standards necessary for calibration, scientific research, and high-precision testing and measurement applications. These signal sources demonstrate ultra-low phase noise, exceptional spectral purity, minimal spurious emissions, and highly accurate frequency and amplitude stability.
Spurious signals are unwanted emissions that originate from the devices under test. Various combinations of signals in a transmitter and receiver can result in spurious signals. Spurious responses may be a spur from a local oscillator (LO), a harmonic of a power supply, distortion products, or a harmonic of the system clock. They degrade not only the receiver sensitivity but also nearby wireless systems.
For information on how to effectively measure spurious signals, check out this blog.
The maximum frequency of a signal generator refers to the highest frequency it can output, defining the upper limit of its signal generation capability. For example, a signal generator with a maximum frequency of 67 GHz can generate signals across a vast range—from near-zero frequencies up to 67 billion cycles per second (67 GHz). This broad capability makes it ideal for advanced applications, such as testing high-speed electronic components, characterizing radar systems, or supporting next-generation communication technologies.
This frequency ceiling is a crucial specification that directly affects the generator’s flexibility and its suitability for specific tasks. A 67 GHz limit, for instance, positions the device within the millimeter-wave spectrum, where wavelengths reduce to mere millimeters. These ultra-high frequencies are essential in cutting-edge fields like 5G and 6G wireless networks and cutting-edge scientific research, as they enable precise, high-resolution signal generation for testing and development at the forefront of technology.