Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

WaferPro Express On-Wafer Measurement Program Software

WaferPro Express software performs automated wafer-level measurements of semiconductor devices such as transistors and circuit components. It provides turnkey drivers and test routines for a variety of instruments and wafer probers. Its new user interface makes it easy to setup and run complex wafer-level test plans, while powerful customization capabilities are enabled by the new Python programming environment.

WaferPro Express is a key software component of Wafer-level Measurement Solutions (WMS), a joint partnership program by Keysight Technologies and Cascade Microtech. WMS products drastically reduce time to first measurement and provide accurate and repeatable device and component characterization. For more information, refer to Wafer-level Measurement Solutions – Cascade Microtech.

Key Benefits of WaferPro Express

  • Turnkey test algorithms and instrument drivers reduce the software learning curve and accelerate the process of setting up your measurement system and performing your first measurement.
  • A modern and intuitive user interface quickly enables you to connect to instruments and define a test plan. To further increase efficiency, the software integrates with Cascade Microtech Nucleus and WinCal XE software to enable seamless probe station control and automated RF calibration.
  • Exclusive integration with Cascade Microtech’s latest control software Velox 2. The new WaferSync interface between WaferPro Express and Velox enables complete wafer map synchronization and automated monitoring of the RF calibration during test plan execution.
  • Advanced tools such as Data Display, Wafer Mapping Data Viewer and the SQL database increase productivity when you need to efficiently handle high-volume data. In addition, the Python/PEL programming environment enables you to customize tests algorithms and the analysis of measured data.
  • WaferPro Express is now the official software platform for the Advanced Low-Frequency Noise Analyzer (A-LFNA). A-LFNA is a high-performance noise analyzer designed to make accurate and repeatable low frequency noise measurements.

Learn about WaferPro Express

  • W8580BP WaferPro Express Core Measurement Bundle W8580BP WaferPro Express Core Measurement Bundle 

    W8580BP WaferPro Express Core Measurement Bundle

    • Modern and intuitive user interface to setup automated wafer measurement
    • Over 50 turnkey measurement drivers
    • Advanced data display, wafer data mapping viewer and SQL database
    • Support for Cascade Microtech wafer probers

  • W8581BP WaferPro Express Core Measurement and Programming Bundle W8581BP WaferPro Express Core Measurement and Programming Bundle 

    W8581BP WaferPro Express Core Measurement and Programming Bundle

    • Modern and intuitive user interface to setup automated wafer measurement
    • Over 50 turnkey measurement drivers
    • Advanced data display, wafer data mapping viewer and SQL database
    • Python and PEL programming
    • Support for Cascade Microtech wafer probers

  • W8585EP WaferPro Express Expanded Probers Support Add-on W8585EP WaferPro Express Expanded Probers Support Add-on 

    W8585EP WaferPro Express Expanded Probers Support Add-on

    • Support for Accretech and TEL fully automated probers
    • Support for other probers via programming interface