Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

IC-CAP Device Modeling Software -- Measurement Control and Parameter Extraction

IC-CAP (Integrated Circuit Characterization and Analysis Program) is the industry standard for DC and RF semiconductor device modeling. IC-CAP extracts accurate compact models used in high speed/digital, analog and power RF applications. Today’s most advanced semiconductor foundries and IDMs rely on IC-CAP for modeling silicon CMOS, Bipolar, compound gallium arsenide (GaAs), gallium nitride (GaN) and many other IC device technologies. IC-CAP is the most advanced, customizable modeling software and includes measurement, simulation, optimization and statistical analysis tools.

Key Benefits of IC-CAP Modeling Software

  • Open modeling software architecture enables maximum accuracy and provides ultimate flexibility to create and automate measurement, extraction and verification procedures
  • Turnkey extraction solutions for industry standard CMOS models, such as BSIM3/BSIM4, PSP and HiSIM, minimize the learning curve and maximize model accuracy
  • Most direct links to commercial simulators ensure consistency between extracted models and the simulators used by circuit designers

Learn about IC-CAP Modeling Software

  • On-Wafer Measurements On-Wafer Measurements 

    On-Wafer Measurements

    On-Wafer Measurements using IC-CAP WaferPro

  • CMOS and HVMOS Modeling CMOS and HVMOS Modeling 

    CMOS and HVMOS Modeling

    Complete DC and RF modeling extraction packages for industry standards CMOS models.

  • FET Modeling FET Modeling 

    FET Modeling

    Field-effect transistor (FET) modeling

  • BJT Modeling BJT Modeling 

    BJT Modeling

    Extraction packages for the most common Bipolar Junction Transistor (BJT) Models.

  • GaN HEMT RF Modeling GaN HEMT RF Modeling 

    GaN HEMT RF Modeling

    GaN HEMT Modeling products for RF applications.

  • Diode Modeling Diode Modeling 

    Diode Modeling

    Diode Modeling with IC-CAP

  • Power Electronics Modeling Power Electronics Modeling 

    Power Electronics Modeling

    IC-CAP Power Electronics modeling tools.

  • W8500BP IC-CAP Device Modeling Platform Bundle W8500BP IC-CAP Device Modeling Platform Bundle 

    W8500BP IC-CAP Device Modeling Platform Bundle

    IC-CAP Device Modeling Platform Bundle provides the basic tools you need to start modeling devices and circuits.

  • W8501EP IC-CAP Core Environment W8501EP IC-CAP Core Environment 

    W8501EP IC-CAP Core Environment

    The IC-CAP Core Environment provides data management, visualization and programming capabilities (with PEL). It includes MultiPlot & GUI studio, mathematical transforms & macros and the link to SQL Databases.

  • W8502EP IC-CAP Simulation and Analysis W8502EP IC-CAP Simulation and Analysis 

    W8502EP IC-CAP Simulation and Analysis

    Enables analysis or simulation of device behavior using provided Advanced Design System (ADS) or SPICE3 simulators or by linking directly to supported external simulators. Includes ADS linear, transient and Verilog-A capabilities.

  • W8503EP IC-CAP Data Processing and Analysis (DataPro) W8503EP IC-CAP Data Processing and Analysis (DataPro) 

    W8503EP IC-CAP Data Processing and Analysis (DataPro)

    DataPro applies Statistical Analysis to analyze measured data, identify outliers devices and dies and to select the Golden and Corner dies. It automatically imports measured data from WaferPro and the new SQL Database.

  • W8510EP IC-CAP Wafer Professional Measurement (WaferPro) W8510EP IC-CAP Wafer Professional Measurement (WaferPro) 

    W8510EP IC-CAP Wafer Professional Measurement (WaferPro)

    IC-CAP Wafer Professional Add-on perpetual software license

  • W8511BP IC-CAP Wafer Professional Measurement Bundle W8511BP IC-CAP Wafer Professional Measurement Bundle 

    W8511BP IC-CAP Wafer Professional Measurement Bundle

    IC-CAP Wafer Professional Measurement Bundle perpetual software license

  • W8520EP IC-CAP Instrument Connectivity W8520EP IC-CAP Instrument Connectivity 

    W8520EP IC-CAP Instrument Connectivity

    Support for DC, C-V, AC, Time and Noise measurements. Includes Drivers for DC Analyzers, C-V Meters and Impedance Analyzers, Network Analyzers, Oscilloscopes and Dynamic Signal Analyzers.

  • W8598BP Power Electronics Model Generator Software Bundle W8598BP Power Electronics Model Generator Software Bundle 

    W8598BP Power Electronics Model Generator Software Bundle

    • Industry standard ASM-HEMT model support for GaN
    • Keysight SiC and IGBT models that do not require process parameter information
    • Automatic import of measured data (DC, CV and S-parameters when available)

Discontinued IC-CAP Model Numbers [Discontinued]
Product support information for discontinued and obsolete IC-CAP model numbers.