Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight ZA5-class impedance analyzers include the E4990A Series
Keysight ZA5-class impedance analyzers include the E4990A Series. They extend beyond general-purpose LCR measurements to provide deeper insights into demanding applications like equivalent circuit modeling, high-frequency characterization, and materials validation. Compared to our benchtop and handheld LCR meters, our impedance analyzers deliver extended analysis functions and flexible biasing, ideal for analyzing complex materials and performing device characterization. Choose one of our popular configurations or configure one specific for your application. Need help selecting? Check out the resources below.
Features like equivalent circuit modeling, parameter extraction, and limit line testing enable precise characterization and in-depth analysis of complex components and materials.
Built-in permittivity, permeability, and loss tangent measurements for precise high-frequency impedance analysis, making it ideal for characterizing materials.
Provides stable DC bias up to ±40 V and ±100 mA, accurately replicating dynamic real-world electrical conditions for thorough component testing.
Intuitive, 10.4-inch color touchscreen with multitrace views, marker functions, limit testing, and equivalent circuit analysis, enabling detailed impedance evaluation.
Maximum frequency
120 MHz to 3 GHz
Target DUT
General-purpose device, Material
Type
Impedance Analyzer
E4990A
The E4990A Impedance Analyzer offers industry best 0.045% (typical) basic accuracy for component, semiconductor and materials measurement. Learn more!
E4991B
The E4991B Impedance Analyzer offers 0.65% basic accuracy over wide impedance range, material measurement options for temperature characteristics analysis.
The Keysight E4991B Impedance Analyzer is the perfect solution for characterizing and evaluating electronic components, semiconductor devices, and materials.
Material measurement options provide temperature characteristics analysis capability (Option 007) and direct read function of permittivity and permeability (Option 002).
Probe station connection kit (Option 010) offers an accurate on-wafer or micro-component impedance measurement solution up to 3 GHz.
The E4991B supports a wide variety of test accessories that designed to make measurements simple and reliable.
Whether you are in R&D, QA or inspection, the E4991B is an ideal solution for characterizing and evaluating electronic components, semiconductor devices and materials.
For materials measurement, E4991B works with the N1500A-005 materials measurement suite and provides ease-of-measurements (up to 1 GHz), from setting-up fixtures to report generation.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
An impedance analyzer is used to measure the electrical impedance of components, circuits, or materials across a broad frequency spectrum. Unlike LCR meters that operate at fixed frequencies, impedance analyzers can perform frequency sweeps, ranging from millihertz to gigahertz, to capture how a device's impedance, phase, and related parameters change with frequency.
Impedance analyzers are crucial in electrochemical and dielectric analysis, helping researchers evaluate the behavior of materials used in batteries, sensors, coatings, and biomedical devices. In RF and high-speed digital applications, they help ensure proper impedance matching, which is key to minimizing signal loss and reflection.
A network analyzer can be used to measure impedance, particularly at high frequencies, by converting reflection measurements (S11) into impedance values. This is commonly done in RF and microwave applications where you're analyzing antennas, filters, or transmission lines, and where signal behavior is best understood in terms of S-parameters. If you're already set up for network analysis and need impedance as part of broader signal integrity or matching work, a VNA can be a convenient and effective solution.
However, an impedance analyzer is the better tool when you need high-accuracy impedance measurements. It’s purpose-built for testing passive components like capacitors, inductors, and resistors, as well as for analyzing materials and electrochemical systems. Impedance analyzers provide direct measurements of parameters and include compensation functions (open/short/load) to improve accuracy by eliminating fixture-related errors.
Impedance measurement data helps you design circuits and systems that require specific resistance, capacitance, and inductance values to perform optimally. To maximize power transfer and minimize reflections in radio frequency (RF) devices, you need to match each component in the RF chain's impedance.
Impedance measurement is important because it provides a comprehensive view of how electrical components behave in real-world conditions, especially in AC or high-frequency applications. Unlike resistance alone, impedance captures how a device responds across different frequencies, which is critical for designing and troubleshooting circuits in RF, audio, power electronics, communications, and material testing. For example, impedance affects signal reflection in transmission lines, resonance in filters and oscillators, and efficiency in power delivery systems.