What are you looking for?
Save on Keysight Midrange Vector Network Analyzers
High-performance network analysis. Limited-time promotional pricing.
Engineered for Precision. Priced for Value.
Keysight midrange vector network analyzers (VNAs) deliver the accuracy, speed, and dynamic range needed for characterizing passive and active devices across a wide range of applications. Promotion valid until October 31, 2025.
Save now with our limited-time promotion on bundles that combine hardware and software tailored to support common test scenarios. Explore the available configurations to find a solution that aligns with your application and budget.
Get a Free ECal or 50% off an ECal When You Purchase a Network Analyzer
Calibrate in half the time of a mechanical cal kit
Connect a Keysight ECal module and let the firmware do the work — now free or 50% off with the purchase of a Streamline or ENA network analyzer.
| ECal Module | Savings |
| 2-port up to 26.5 GHz | Free ECal |
| 2-port up to 67 GHz | 50% off ECal |
| 4-port up to 26.5 GHz | 50% off ECal |
Purchase an ENA-X and 1, 3, or 5 Software Applications and Save up to 30%
Get more than S-parameters
Save 20 or 30% on ENA-X plus software bundles when you add 1, 3, or 5 powerful analysis applications. Or you may save 35% or 45% when you purchase 3 or 5 software applications.
Noise Figure for Active Device Testing — Save 30%
Noise figure measurements made easy
Pair the ENA-X network analyzer's built-in low noise receivers and filters with powerful software to reduce testbed cost and complexity.
| Bundle | Product Numbers |
| 20 GHz Bundle | 4-port ENA-X with additional noise receiver and noise figure measurement software |
| 44 GHz Bundle | 4-port ENA-X with additional noise receiver and noise figure measurement software |
Save 25% on a Bundled Signal Generator, Network Analyzer, and Modulation Distortion Analysis Software
Get accurate EVM and ACPR — no signal analyzer required
Quantify power amplifier nonlinearity under modulated stimulus conditions for vector-corrected EVM and ACPR characterization.
| Bundle |
2 or 4-port, 20 GHz ENA-X vector network analyzer with upconverter for modulation distortion N5186A MXG vector signal generator with 500 MHz or 1 GHz RF bandwidth Modulation distortion software application up to 20 GHz |
2 or 4-port, 44 GHz ENA-X vector network analyzer with upconverter for modulation distortion N5186A MXG vector signal generator with 500 MHz or 1 GHz RF bandwidth Modulation distortion software application up to 44 GHz |
High-Speed Interconnect Testing
Time and frequency domain analysis with the ENA-X
Fully characterize high-speed digital interconnects like cables and backplanes - measure impedance, S-parameters, and generate eye-diagrams all from a single VNA testbed. Buy a High-Speed Interconnect Test bundle and get the time-domain analysis with TDR software package at no cost.
| Hardware | Software |
| ENA or ENA-X network analyzer | Time-domain analysis with TDR |
| Streamline network analyzer | Time-domain analysis with TDR |
Featured Resources
Want help or have questions?