Notas de Aplicação
Table of Contents
Introduction
Today’s intense competition in electronics dictates that products meet increased performance, quality, and cost objectives. This puts high demands on the components used, and requires increased attention to component performance and specifications.
This note describes the general application of passive component measurements in incoming inspection and R&D and shows the benefits of the Keysight Technologies, Inc. Precision LCR Meter family; the Keysight E4980A, the Keysight 4284A, and the Keysight 4285A 30 MHz LCR meter with digital Q capability.
Measurements are Required Throughout the Product Process
The following passive component problems often occur in the development and manufacturing stages of electronic products:
These problems are sometimes due to the fact that the test conditions of the standard specifications offered by the manufacturer do not correspond to the actual operating conditions under which the part is used. In addition, characteristics that are not covered in the specifications often influence the performance of the circuit and maybe unknowingly relied upon for proper operation.
The application of component measurement at two important steps of the process can eliminate many of the problems discussed. These steps, incoming inspection, and R&D are discussed below.
O que você está procurando?