89601BHFC 89600 VSA Custom OFDM Modulation Analysis
6GR, 5G NR and custom OFDM modulation analysis
A partir de
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
Highlights
- OFDM, FBMC, F-OFDM with SCMA/NOMA multiple access
- FDD/TDD modes, up to 65,539 subcarriers
- Modulation formats from BPSK QPSK, 16 QAM to 1024QAM, 8PSK or uder-defined
- Support Massive MIMO & Beamforming up to 64 channel for 6G research
- EVM, constellation, burst summary, spectrum and more
- Multiple, simultaneous color-coded result views
- Provide the preset for wireless standards such as 6G Radio (FR1 and FR3 TDD), 5G NR (FR1 FDD/TDD), WLAN (802.11a/ah), ISDB-T, DAB, DVB-SH, and DVB-T/H, and more
- Improve EVM measurment with cross-correlated EVM (ccEVM) or IQ noise correction (IQ-NC) technoligies (requires 89601EVMC license)
Amplie as Capacidades
Want help or have questions?