What are you looking for?
VTEP Hot fix for i1000D Test System
Situation:
After April 18th 2018, i1000 software will report a “VTEP License Not found” error during start-up, VTEP learning or VTEP diagnostics, even though the license file is valid.
The i1000 software, including the VTEP software will continue to function in production, however VTEP learning, debugging and diagnostics functionalities will not work any more.
This issue happens across all i1000D system types and all versions of the software.
Solution/Action:
A software issue has been identified and a software patch has been created and is available for download.
After downloading, the “VTEP_Fix_setup.exe” can be run directly and after restarting i1000 software, the error message will not show up and VTEP should be working as it is desired.
| Data de lançamento | Versão | Descrição da Versão |
|---|---|---|
| 2018-04-27 | NA | Hot fix to resolve VTEP error |
| Data de lançamento | Versão |
|---|---|
| 2018-04-27 | NA |
| Version Description |
|---|
| Hot fix to resolve VTEP error |
Como Baixar
Click the "Download" button.
Save file to a folder in C: drive of PC.
Como Instalar
Double click on the downloaded file.
Licenciamento
- Does Not Require a License