System Requirements: Keysight Medalist i3070 test system or test development workstation
Controller Requirements: Windows ® PC
Operating System: Microsoft Windows ® 7 or Microsoft Windows ® XP
Software Requirement: Keysight Medalist i3070 08.30p

This software patch should only be installed on Microsoft Windows systems with Medalist i3070 08.30p software release. It can be installed on systems with i3070 test system software or i3070 development software.

Installing the 08.30px Software Patch

This software patch must be installed using the administrator login (or a login with administrator privileges).

Follow these steps to install the patch:

1. Save the Keysighti3070_08.30px.exe file to the hard disk.
2. Close all open programs.
3. Double- click Keysighti3070_08.30px.exe.
4. Follow the on- screen instructions for installation.
5. To validate that the software was installed correctly:
a. On the Start menu, select Programs > Keysight ICT > Korn Shell.
b. In the Korn Shell window, type version and press Enter.
The following software revision should be displayed:
Keysight Medalist i3070 08.30px 0612 WN.
 

* Windows registered trademarks of Microsoft Corporation.
 

A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento Versão Descrição da Versão
2013-01-28 08.30pb Keysight Medalist i3070 08.30pb Software Patch
Data de lançamento Versão
2013-01-28 08.30pb
Version Description
Keysight Medalist i3070 08.30pb Software Patch

This software patch 08.30pb improves the .discharge file calculations in IPG. It also includes change requests such as speeding up the “Engineer test interface” to load board file information across a network etc. For the detailed change request list, please refer to the release note.
 

Como Baixar


  •  

Como Instalar

  • Information Not Available

Licenciamento

  • Does Not Require a License

Installs on: PC

Sistema Operacional

  • Windows 7
  • Windows XP

Pré-requisitos

  • Information Not Available

Como Baixar

  • Information Not Available

Como Instalar

  1. Save the Keysighti3070_08.30pa.exe file to the hard disk.
  2. Close all open programs.
  3. Double- click Keysighti3070_08.30pa.exe.
  4. Follow the on- screen instructions for installation.
  5. To validate that the software was installed correctly:
  • On the Start menu, select Programs > Keysight ICT > Korn Shell.
  • In the Korn Shell window, type version and press Enter.
  • The following software revision should be displayed:
    Keysight Medalist i3070 08.30pa 0612 WN.

Licenciamento

  • Does Not Require a License

Installs on: PC

Sistema Operacional

  • Windows 7
  • Windows XP

Pré-requisitos

  • Information Not Available
SHOW MORE