System Requirements: Keysight Medalist i3070 or Test Development PC
Controller Requirements: Windows® PC
Operating System: Microsoft Windows XP
Software Requirement: Keysight Medalist i3070 07.00p

This Software Update Patch includes some updates in some features in the i3070 software release 07.00p.

This Software Patch may be installed only on MS Windows systems with i3070 07.00p software release. It can be installed on systems with i3070 Test System Software or i3070 Development Software.

The Software Update must be installed by the administrator login (or a login with administrator privileges).

To download and install the 07.00px Software Update on Windows systems running the i3070 07.00p software release:

  1. Click on "i3070 07.00px 0307 WN" Download. Save this file to disk.
  2. Close all open programs.
  3. Go to the directory in which the file was saved and Double-click on Keysighti3070_07.00px.exe.
  4. Follow the Install Shield instructions for installation.
  5. To validate that the software installed correctly, bring up a Korn Shell window. On the menu bar, click START then click Programs then click Keysight ICT then click Korn Shell. In the Korn Shell window, type "version" and press Enter. The software revision "Patch i3070 07.00px 0307 WN released on April 2007" should display at the end of the output.
  6. Delete the Keysighti3070_07.00px.exe.

Windows and MS Windows XP are registered trademarks of Microsoft Corporation

A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento Versão Descrição da Versão
2007-07-31 07.00pf For the latest enhancements and features on the i3070 07.00 software, please download this patch and install it over your existing i3070 07.00p software.
Data de lançamento Versão
2007-07-31 07.00pf
Version Description
For the latest enhancements and features on the i3070 07.00 software, please download this patch and install it over your existing i3070 07.00p software.

Como Baixar

  • See Above

Como Instalar

  • See Above

Licenciamento

  • Does Not Require a License

Installs on: PC

Sistema Operacional

  • Windows XP

Pré-requisitos

  • See Above

Instrumentos Compatíveis

  • i3070

Como Baixar

  • See Above

Como Instalar

  • See Above

Licenciamento

  • Does Not Require a License

Installs on: PC

Sistema Operacional

  • Windows XP

Pré-requisitos

  • See Above

Instrumentos Compatíveis

  • i3070
SHOW MORE