What are you looking for?
Keysight Medalist AOI 4.12.05.06 Software Patch
Available Date: April 2011
System Requirements: SJ50 Series 2, SJ50 Series 3 and sj5000
Operating System: Windows® XP Professional
AOI Software Requirements: 4.12.05.02
In our efforts to continually improve your experience, we are releasing the 4.12.05.06 software patch. The Medalist AOI 4.12.05.06 software patch contains a series of changes to the AOI software which improve the performance and stability of your system.
Details of the solutions can be found in the release notes. This is not a complete software installation. Your Medalist AOI system must have 4.12.05.02 software installed prior to installing this update.
Download Instructions: To download this AOI 4.12.05.02 patch you need to have a valid login account.
Installation Instructions:
- Exit the AOI SJ GUI application.
- Backup the current AOInEngine.exe and sjGUI.exe in c:\Program Files\Keysight Technologies\SJ Series folder.
- Double-click on setup.exe.
- Select “Yes”.
- Select “OK”.
- Select “Finish” to reboot your PC.
Note: Windows® is a U.S. registered trademark of Microsoft Corporation.
| Data de lançamento | Versão | Descrição da Versão |
|---|---|---|
| 2011-04-26 | 4.12.05.06 | The Keysight OLP 4.12.05.06 software update contains changes to the OLP software which add several new features and corrects several issues for test development and test execution. |
| Data de lançamento | Versão |
|---|---|
| 2011-04-26 | 4.12.05.06 |
| Version Description |
|---|
| The Keysight OLP 4.12.05.06 software update contains changes to the OLP software which add several new features and corrects several issues for test development and test execution. |
Como Baixar
- See Above
Como Instalar
- See Above
Licenciamento
- Requires a License
Documentação de suporte
Download
Installs on: PC
Sistema Operacional
- Windows XP
Pré-requisitos
- See Above
Instrumentos Compatíveis
- See Readme File