Support for Windows 11 added for IO Libraries Suite, Command Expert and BenchVue classic and PathWave BenchVue applications.

Updated .NET Framework requirement in Command Expert 2023 from version 3.5 to version 4.5.2

BenchVue Completely Control Collection (CCC) installer includes its prerequisites, platform and various BenchVue classic and PathWave BenchVue standalone applications.

Visit the BenchVue Complete Control Collection (CCC) download page to obtain only the BenchVue CCC offline installer that has the size of 4.8 GB.

 

 

Como Baixar

  1. Click the download button
  2. Select the .iso file
  3. Save to your online computer
  4. Use a DVD burner or other tools to write the .iso file on your online computer into a double-sided DVD, secure harddrive or read-only drive. 
  5. Use the double-sided DVD, secure harddrive or read-only drive to install these three software in the offline computer(s) or secure lab environment.

Como Instalar

  • Use a tool to burn the .iso file to a blank double-sided DVD. As these tools mentioned in Step 4 above are third-party tools, support will not be provided by Keysight Technologies, Inc.

  • Or you can also choose to right-click on the .iso file and Mount the .iso image virtually in Windows that that have that feature enabled to access the installers without burning it onto a DVD. Please look online on how to do this.

  • Double-sided DVD may be required as this ISO file size is close to 8 GB and most single-sided DVDs only hold about 4 GB.

Licenciamento

  • In general: No cost, Perpetual, Floating (unlimited copies) license (no activation required)
  • Advanced features in BenchVue Classic applications and PathWave BenchVue applications have additional licensing requirements. Refer to each application's documentation and download page.

Installs on: PC

Sistema Operacional

  • Windows 11
  • Windows 10

Pré-requisitos

  • Not aware of any prerequisites