Software Release Date: Oct, 2014
System Requirements: Keysight i3070 test system or test development workstation
Controller Requirements: Windows PC
Operating System: Microsoft Windows 7 or Microsoft Windows XP
Software Requirement: Keysight i3070 08.40p

A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento Versão Descrição da Versão
2014-11-03 08.40pc This software patch should only be installed on Microsoft Windows systems with i3070 08.40p software release. It can be installed on systems with i3070 test system or i3070 development.
Data de lançamento Versão
2014-11-03 08.40pc
Version Description
This software patch should only be installed on Microsoft Windows systems with i3070 08.40p software release. It can be installed on systems with i3070 test system or i3070 development.

This software patch should only be installed on Microsoft Windows systems with i3070 08.40p software release. It can be installed on systems with i3070 test system or i3070 development workstation. Please refer to Release Notes for details.
 

Como Baixar

  • Information Not Available

Como Instalar

  • Follow these steps to install the 08.40pc software patch:

  • 1. Save the Keysighti3070_0840pc.exe file to your hard disk.
    2. Close all open programs.
    3. Double-click Keysighti3070_0840pc.exe
    4. Follow the on-screen instructions for installation.
    5. To validate that the software was installed correctly:
    a. On the Start menu, select Programs > Agilent ICT > Korn Shell
    b. In the Korn Shell window, type version and press Enter.
    ­

  • The following software revision should be displayed:
    Agilent Medalist i3070 08.40pc 1113 WN.

Licenciamento

  • Does Not Require a License

Installs on: PC

Sistema Operacional

  • Windows 7
  • Windows XP

Pré-requisitos

  • Information Not Available
Não há versão de software disponível
SHOW MORE