Choose a country or area to see content specific to your location
-
Produto e Serviços
- Osciloscópios
-
Analisadores
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Medidores
- Geradores, Cargas e Fontes de Alimentação
- Software
- Wireless
- Instrumentos Modulares
- Segurança e Teste de Rede
- Network Visibility
- Serviços
- Produtos Adicionais
- Todos os produtos, softwares e serviços
- Learn
- Suporte
- Home
- Resources
- Resources
What are you looking for?
8920A/B Application Handbook
This book is a guide for performing common radio tests using the Test Set. This guide contains the following chapters and appendices.
Chapter 1, Getting Started With The Test Set
This chapter contains a description of the manual contents, a general description of the Test Set, and a general description of the front and rear panel controls, indicators, and connectors.
Chapter 2, Measurement Considerations
This chapter contains a description of guidelines that must be adhere to when performing the measurements with the Test Set.
Chapter 3, Testing FM Radios
This chapter contains the information required to use the Test Set to perform FM Transmitter and Receiver measurements.
Chapter 4, Testing AM Radios
This chapter contains the information required to use the Test Set to perform AM Transmitter and Receiver measurements.
Chapter 5, Testing SSB Radios
This chapter contains the information required to use the Test Set to perform SSB Transmitter and Receiver measurements.
Chapter 6, Spectrum Analyzer Measurements
This chapter contains the information about system measurements using the Spectrum Analyzer and Tracking Generator.
Chapter 7, Oscilloscope Measurements
This chapter contains the information about system measurements using the Oscilloscope.
Chapter 8, Configuring For Measurements
This chapter contains the information required to install the Test Set in preparation of performing measurements. Information provided includes instructions for power and printer connection, and initial power-up and configuration.
Chapter 9, References
This chapter lists any manuals, application notes, specifications, and standards referenced in this guide.
Chapter 10, Keysight Technologies 8920A Specifications
This chapter provides abbreviated specifications for the Keysight 8920A.
Chapter 11, Keysight 8920B Specifications
This chapter provides abbreviated specifications for the Keysight 8920B.
Glossary
This information lists the acronyms, abbreviations, and common terms used in this guide.
Related Links
Documents & Downloads
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster