3070 05.31 Conversion Tool addresses these issues:

Description Change Request Verification
The conversion tool now correctly handles instances of "report is /dev/rpr1" in a customized testplan.CR11309
The user documentation on Test Development Tools has more detailed information on when to use the conversion tool.CR11564
"Make Interoperable", and "Prepare for ECO" now tell the user when the operation is complete. CR11596
The conversion tool now allows spaces in file names.CR11614
The "enable common delimiter" statement is now confirmed when config is compiled.CR11659
The conversion tool now works with file names which contain multiple colons.CR12108
The conversion tool can be run repeatedly on the same board directory without errors or manually deleting the board_interop directory.CR12159
The conversion tool correctly handles network paths that begin with /sys  CR12433
The conversion tool now compiles custom libraries during "Make Interoperable" conversions.CR12441
The conversion tool now recognizes the syntax of the version command on B.03.xx software, and works with the older "fmt" command. It also exits properly after running "make interoperable" on older software releases.CR13875
The conversion tool adds a warning to testplan files the contain msi statements. The conversion logfile also warns about msi statements.CR14737
During the Extract step, the Conversion Tool now correctly compiles mixed tests that referenced either the /var/hp3070 or /hp3070 path as their source file location on the UX-based 3070 system.CR14870
The conversion tool no longer falsely complains about insufficient disk space if the host name contains a hyphen.CR14974
The conversion tool has been updated with all the 05.30p CR fixes.CR15013