Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight Pro source measure units are SM3-class, including the B2912C and B2911C.
Keysight Pro source measure units are our most advanced and highest-performance models, ideal for ultra-high-precision measurements and high-speed transient analysis. Our Pro SMUs feature 6.5-digit source resolution, ultra-fast sampling, and the highest measurement accuracy in our benchtop SMUs, making them ideal for simulating real-world conditions for testing power-intensive devices in higher-level R&D, power electronics, and nanomaterial research. Choose one of our popular configurations or configure one specific to your application.
6.5-digit resolution enables highly precise measurements, which is key for testing sensitive devices and capturing low-level signals with accuracy and repeatability.
Capture fast transients with 100 kSa/s sampling at 10 μs intervals, ensuring accurate data and preventing missed events in fast-switching devices.
Provides a real-time, scrolling graph of SMU measurements, ideal for continuous monitoring, slow changes, or diagnosing device behavior as it happens.
Enables stable voltage or current sourcing into high-capacitance loads — like capacitors, long cables, or power devices — without oscillation or delays.
Source resolution
6.5 digits
Minimum current measurement resolution
10 fA
Number of channels
1 to 2
Pulse output
Yes
Maximum voltage per output
210 V
Maximum current per output
3.0 A DC / 10.5 A pulse
Maximum sample rate
100 kSa/s
Minimum sampling interval
10 µs
B2911C
The B2911C Precision Source / Measure Unit (SMU) is a 1-channel, compact, cost-effective bench-top SMU that can source and measure voltage and current.
The Keysight B2911C precision source/measure unit (SMU) is a compact, cost-effective 1-channel SMU that accurately sources and measures voltage and current. It offers user-friendly I/V measurements without needing multiple instruments with its 4-quadrant capabilities. The B2911C features a 4.3-inch color display for graphical or numerical measurements and includes PC control software for remote operation at no extra cost. It also supports SCPI commands for seamless integration with conventional SMU setups, ensuring high throughput for efficient testing.
The B2911C enables you to do the following:
B2912C
The B2912C Precision Source / Measure Unit (SMU) is a 2-channel, compact, cost-effective bench-top SMU that can source and measure voltage and current.
The Keysight B2912C precision source/measure unit (SMU) is a compact, cost-effective 2-channel SMU that accurately sources and measures voltage and current. It offers user-friendly I/V measurements without needing multiple instruments with its 4-quadrant capabilities. The B2912C features a 4.3-inch color display for graphical or numerical measurements and includes PC control software for remote operation at no extra cost. It also supports SCPI commands for seamless integration with conventional SMU setups, ensuring high throughput for efficient testing.
The B2912C enables you to do the following:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Source measure units handle high-power applications by offering precise voltage and current sourcing, high-power output capabilities, and advanced protection mechanisms. These features ensure accurate and safe testing of power electronics, batteries, and high-power semiconductor devices.
These capabilities make SMUs indispensable for high-power semiconductor testing, automotive and aerospace electronics, energy storage systems, and renewable energy research, where precise control and measurement of high-power devices are essential.
Source measure units (SMU) ensure precise low-current measurements by incorporating high-resolution measurement capabilities, low-noise design, and advanced sensitivity enhancements. This enables accurate detection of currents down to the femtoampere (fA) range.
Low-current measurements are critical in applications such as semiconductor leakage testing, nanotechnology research, photodiode characterization, and material science.
To achieve this precision, SMUs:
These features make SMUs an indispensable tool for researchers and engineers working with low-power electronics, biomedical sensors, and ultra-sensitive electronic components. They ensure precise, repeatable, and reliable low-current measurements.
Source measure units (SMUs) and electrometers are both used for ultra-low current measurements, but they differ in functionality, accuracy, and application scope.
Electrometers are highly specialized instruments designed specifically for measuring extremely low currents, often down to the attoampere (aA) range, with minimal noise and extremely high input impedance (typically >10⁴⁴ ohms). This makes them ideal for applications such as picoampere-level leakage current testing, ion beam experiments, and ultra-sensitive photodiode characterization. However, electrometers generally do not have sourcing capabilities, meaning they can only measure electrical signals rather than actively control them.
In contrast, SMUs combine both sourcing and measurement functions, enabling precise current-voltage (IV) characterization with excellent low-current sensitivity, often in the femtoampere (fA) range. This makes them highly versatile for applications such as semiconductor testing, low-power sensor development, and materials research.
Modern SMUs incorporate low-noise design, triaxial guarding, and high-resolution ADCs to achieve high accuracy in low-current measurements. Electrometers still provide superior sensitivity for the lowest current levels due to their ultra-low input bias current and noise-reduction techniques.
Therefore, SMUs are preferred for applications requiring both sourcing and measurement, while electrometers are ideal when extreme precision in current measurement is the primary requirement.
Source measure units (SMU) are essential for the characterization of LED and laser diodes. They provide precise current and voltage control, accurate IV measurements, and protection mechanisms to ensure reliable testing of these optoelectronic components.
LEDs and laser diodes require current-controlled testing, as their optical output and electrical performance are highly dependent on the applied current. SMUs operate in current source mode, applying a precise and stable current while measuring the resulting voltage (forward voltage, Vf) and light output characteristics. This allows engineers to generate IV curves, determine threshold voltage, and evaluate efficiency.
For laser diodes, SMUs help identify key parameters such as laser threshold current, slope efficiency, and power stability. Advanced SMUs also support pulse testing, which prevents excessive self-heating that could alter the diode’s characteristics, making it particularly useful for high-power LEDs and laser diodes.
Furthermore, SMUs include compliance voltage settings to protect delicate semiconductor materials from overvoltage damage. Their low-noise performance, high-speed measurements, and 4-quadrant operation make them ideal for R&D, production testing, and reliability analysis in the development of displays, optical communication devices, and high-efficiency lighting systems.
The significance of high-resolution measurements in a source measure unit (SMU), such as femtoampere (fA) and nanovolt (nV) precision, lies in its ability to accurately characterize ultra-low current and voltage levels. This is crucial for advanced electronics, semiconductor testing, and materials research.
Many modern devices, such as nanomaterials, low-power semiconductors, sensors, and leakage current-sensitive components, require precise electrical characterization at extremely small signal levels.
For example, in semiconductor testing, accurately measuring sub-nanoampere leakage currents in transistors and diodes helps determine their reliability and efficiency. In materials science, high-resolution measurements allow researchers to analyze the electrical properties of graphene, carbon nanotubes, and thin-film materials where small signal variations are critical.
Photodetectors, MEMS, and biomedical sensors also require ultra-low current measurements to ensure functionality and accuracy. Without such high precision, traditional instruments like standard multimeters or power supplies may introduce noise or measurement errors, leading to incorrect analysis.