Model:
B2911C
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight Pro source measure units are SM3-class, including the B2912C and B2911C.
The B2911C Precision Source / Measure Unit (SMU) is a 1-channel, compact, cost-effective bench-top SMU that can source and measure voltage and current.
Maximum sample rate
100 kSa/s
Minimum current measurement resolution
10 fA
Maximum current per output
3.0 A DC / 10.5 A pulse
Maximum voltage per output
210 V
Source resolution
6.5 digits
Minimum sampling interval
10 µs
Number of channels
1
Pulse output
Yes
See what's included, and how you can upgrade your experience with Keysight.
List Price:
€ 13.455
Model:
B2911C
Delivery:
QTY
Options
1
Precision Source/Measure Unit, 1ch, 10fA resolution, 210V, 3A DC/10.5A pulse | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
The Keysight B2911C precision source/measure unit (SMU) is a compact, cost-effective 1-channel SMU that accurately sources and measures voltage and current. It offers user-friendly I/V measurements without needing multiple instruments with its 4-quadrant capabilities. The B2911C features a 4.3-inch color display for graphical or numerical measurements and includes PC control software for remote operation at no extra cost. It also supports SCPI commands for seamless integration with conventional SMU setups, ensuring high throughput for efficient testing.
The B2911C enables you to do the following:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.