Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight general channel emulation toolsets provide end-to-end solutions that replicate dynamic, real-world wireless environments in the lab, supporting a broad range of general RF applications and standards. With frequency ranges from sub-6 GHz to mmWave and carrier bandwidths up to 400 MHz, these toolsets enable design validation for 5G NR, Wi‑Fi 6 / 7, IoT, automotive, aerospace, and satellite systems. Keysight channel emulation hardware emulates fading, Doppler effects, blockage, and MIMO conditions, while Keysight Channel Studio software lets engineers create highly sophisticated channel modeling, featuring geometry-based stochastic, ray-tracing, and field-to-lab scenarios, ideal for enhanced artificial intelligence and machine learning receiver training. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Hardware support for up to 64 channels in a single unit to replicate complex, high-capacity wireless networks with spatial realism.
Create realistic RF environments using geometry-based stochastic, ray-tracing, and custom field-to-lab models for multi-technology testing.
Adjust fading, mobility, and interference parameters dynamically during live OTA tests to simulate time-varying propagation effects.
Connect with protocol stack, baseband, and application-layer tools through open APIs to enable multilayer testing in diverse workflows.
F9860000A
Software implementing high-fidelity geometry-based channel modeling for advanced wireless system validation.
The F9860000A Channel Studio Geometric Channel Modeling (GCM) Tool provides flexible, high-fidelity stochastic channel modeling and enables the creation of virtual RF environments in which all transmitters and receivers are assigned physical locations and RF characteristics. The positions, speeds, and orientations of radios can be dynamically updated, allowing devices to move along predefined trajectories with configurable velocities and orientations. The tool supports the 3GPP spatial channel models specified in TR 38.901.
The GCM Tool offers an intuitive and efficient way to create dynamic test scenarios. With just a few mouse clicks, users can add or remove radios and define channel conditions and interactions between any combination of transmitters and receivers. The optional antenna array modeling capability enables the simulation of a wide range of real-world antenna systems, from simple dipole antennas to advanced Massive MIMO antenna arrays.
The tool supports both cabled and over-the-air (OTA) test scenarios, providing flexibility across a variety of development and validation workflows. In addition, the GCM Tool can generate geometry-based stochastic channel model datasets for AI / ML model training and on-target benchmarking of AI RAN and AI Device use cases.
S8820A
Compact channel emulator to perform in-lab benchmarking of devices, base stations, digital radio, and sensor systems across the entire product workflow.
Keysight's S8820A PROPSIM FS16 Channel Emulation Toolset enables you to perform in-lab benchmarking of devices, base stations, digital radios, and sensor systems across the entire product workflow – from research and development to acceptance and field performance optimization. The toolset is based on the compact PROPSIM FS16 channel emulator, which emulates the dynamic radio channels between transmitters and receivers in real time. It cost-effectively supports uni-directional and bi-directional fading test configurations required in wireless testing across 5G, LTE and aerospace and defense applications.
The high modularity of the PROPSIM FS16 channel emulator with flexible uni- and bi-directional operation of each RF port enables users to implement cost-effective fading performance test systems for:
PROPSIM FS16 supports a wide RF frequency range, from 3MHz to 49GHz, and an ultrawide instantaneous signal bandwidth feature for realistic, repeatable low-cost laboratory testing in the following use cases:
S8800A
Channel emulator to perform in-lab benchmarking of devices, base stations, digital radio, and sensor systems across the entire product workflow.
Keysight’s S8800A PROPSIM F64 Channel Emulation Toolset is based on the first-to-market PROPSIM F64 5G channel emulator, which enables users to perform benchmarking of devices, base stations, digital radios, and sensor systems across the entire product workflow, from research and development to acceptance and field performance optimization. By performing a majority of the testing in a realistic lab environment, users can optimize time to market with improved maturity and reduce costs related to product development and maintenance.
Industry-leading mobile device, modem, and network equipment manufacturers use Keysight’s S8800A PROPSIM F64 Channel Emulation Toolset to integrate new 5G NR and 4G LTE product features and verify new hardware and software releases in a 24 / 7 automated test environment. Mobile network operators around the world use the S8800A toolset to validate 5G NR and LTE-A devices and base stations prior to product rollouts or software deployments in operational networks.
Keysight's PROPSIM F64 channel emulator supports a frequency range from 3 MHz up to 49 GHz as well as GCM-MANET and aerospace emulation tool options for aerospace and defense applications. These unique capabilities enable users to validate a wide range of RF and mmWave applications in the aerospace, avionics, satellite, and defense industries.
Key application areas include:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Channel emulators replicate real-world RF impairments, such as multipath, Doppler, path loss, and blockage, in a controlled lab setting. This allows engineers to test device and network behavior under realistic conditions before field deployment.
Channel emulation toolsets are designed to replicate how radio frequency (RF) signals behave when they travel through different environments. In the real world, wireless signals do not move in a straight line from transmitter to receiver. They bounce off buildings, trees, and vehicles; they weaken as distance increases; and they can be temporarily blocked by people, walls, or other obstacles. Effects like multipath fading, Doppler shift caused by motion, and signal attenuation due to path loss can all alter the way a device experiences the network.
By reproducing these effects in a controlled laboratory, channel emulation allows engineers to test devices, base stations, and networks without having to conduct repeated, costly field trials. Instead of sending a team into a busy urban intersection or a rural highway to evaluate performance, engineers can simulate those conditions at the bench. This approach helps uncover how products behave when the wireless channel is imperfect, which is almost always the case in the real world. Channel emulation also makes it possible to push devices to the limits of their performance by subjecting them to repeatable, stressful conditions that would be hard to capture outside the lab.
Different applications call for different ways of modeling the radio channel, and emulation software provides a range of approaches to fit those needs. Geometry-based stochastic models are widely used to capture statistical properties of multipath propagation, especially in cellular and wide-area communication scenarios. Ray tracing models go a step further by following signal reflections, diffractions, and scatterings through a specific environment, often using maps or 3D models of buildings and landscapes.
Tapped delay line models offer a simplified way of representing channels with multiple echoes arriving at different times and strengths. These are particularly helpful when working on early-stage device testing or standards compliance. Another important technique is field-to-lab channel modeling, where data captured in live drive tests or over-the-air measurements is imported back into the emulator. This creates a “digital twin” of the real environment, enabling engineers to repeat real-world conditions again and again in the lab.
Channel emulation tools are also extending into emerging areas such as non-terrestrial networks (NTN), where satellite motion, orbital geometry, and atmospheric conditions need to be included in the channel model. These scenarios are critical for evaluating next-generation communications where ground and space networks must work together seamlessly.
As wireless research moves toward 6G and higher frequencies, new challenges arise that were less critical in lower bands. Frequency Range 3 (FR3), which spans approximately 7 to 24 gigahertz, introduces shorter wavelengths and higher sensitivity to time and phase variations. In these conditions, even slight inconsistencies in phase alignment across channels can disrupt beamforming, reduce spatial accuracy, and compromise overall system performance.
Integrated sensing and communication (ISAC) adds further complexity. ISAC systems combine radar-like sensing with data transmission, so phase and time coherence are necessary not only for reliable communication but also for accurate detection and localization of objects. If the emulated channels do not preserve this coherence, test results will not reflect what devices will face in practice.
Channel emulators address this by offering deterministic models with precise control over phase and time relationships across multiple signal paths. This level of control is needed to evaluate complex concepts like joint communication and sensing, coordinated multi-point transmission, and cooperative beamforming. With coherence preserved, engineers gain confidence that their designs will behave as intended once deployed.
Channel emulators are not stand-alone devices; they are part of a larger test ecosystem. In a typical setup, they connect with signal generators to provide the input waveforms and signal analyzers to capture the output after it has passed through the emulated channel. By inserting the emulator between the transmitter and receiver, the lab setup can mimic the impairments a device would see in the field.
Modern systems also include software interfaces that allow real-time control. Open application programming interfaces (APIs) make it possible to adjust parameters such as fading profiles, Doppler speeds, or blockage conditions directly from automation frameworks. This means entire test campaigns can be run with minimal manual intervention, saving time and reducing errors.
Integration across layers is another benefit. Engineers can start with physical layer testing at the RF interface and expand into higher-layer evaluations, such as throughput measurements, handover procedures, or application-level performance. By having a channel emulator that works smoothly with other lab instruments, teams can build end-to-end test scenarios that mirror the complexity of real deployments. This is especially important in emerging technologies where multiple radios, antennas, and sensing functions interact at once.