Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight’s channel emulation solutions enable engineers to recreate realistic and repeatable radio environments in the laboratory, helping accelerate wireless system validation from early development through final performance testing. Designed to model complex propagation effects, fading conditions, mobility scenarios, and interference sources, these solutions support testing across a broad range of applications, including commercial wireless, aerospace, defense, satellite, public safety, research and emerging communications.
Their flexible architecture allows users to evaluate device, chipset, and system behavior under controlled yet highly realistic conditions that would be difficult, costly, or impossible to reproduce in the field. By combining accurate channel modeling with scalable hardware configurations, Keysight’s solutions help teams improve test repeatability, reduce development risk, and gain deeper insight into system performance. The result is faster design optimization, more reliable validation, and greater confidence before deployment.
Recreate real-world fading, mobility, and propagation effects to validate wireless performance under challenging operating environments.
Support a wide range of channel counts and configurations, adapting easily from component testing to complex system validation.
Conduct consistent lab testing with controlled scenarios that eliminate variability commonly encountered during field measurements.
Emulate multipath, fading, and interference scenarios with realistic channel models for accurate performance evaluation.
Workflow stage
Development, Acceptance, Interoperability, Deployment
Technology
All wireless
Test types
RF, Channel modeling
Compact channel emulator to perform in-lab benchmarking of devices, base stations, digital radio, and sensor systems across the entire product workflow.
Compact channel emulator to perform in-lab benchmarking of devices, base stations, digital radio, and sensor systems across the entire product workflow.
S8820A
Compact channel emulator to perform in-lab benchmarking of devices, base stations, digital radio, and sensor systems across the entire product workflow.
Keysight's S8820A PROPSIM FS16 Channel Emulation Toolset enables you to perform in-lab benchmarking of devices, base stations, digital radios, and sensor systems across the entire product workflow – from research and development to acceptance and field performance optimization. The toolset is based on the compact PROPSIM FS16 channel emulator, which emulates the dynamic radio channels between transmitters and receivers in real time. It cost-effectively supports uni-directional and bi-directional fading test configurations required in wireless testing across 5G, LTE and aerospace and defense applications.
The high modularity of the PROPSIM FS16 channel emulator with flexible uni- and bi-directional operation of each RF port enables users to implement cost-effective fading performance test systems for:
PROPSIM FS16 supports a wide RF frequency range, from 3MHz to 49GHz, and an ultrawide instantaneous signal bandwidth feature for realistic, repeatable low-cost laboratory testing in the following use cases:
Channel emulator to perform in-lab benchmarking of devices, base stations, digital radio, and sensor systems across the entire product workflow.
Channel emulator to perform in-lab benchmarking of devices, base stations, digital radio, and sensor systems across the entire product workflow.
S8800A
Channel emulator to perform in-lab benchmarking of devices, base stations, digital radio, and sensor systems across the entire product workflow.
Keysight’s S8800A PROPSIM F64 Channel Emulation Toolset is based on the first-to-market PROPSIM F64 5G channel emulator, which enables users to perform benchmarking of devices, base stations, digital radios, and sensor systems across the entire product workflow, from research and development to acceptance and field performance optimization. By performing a majority of the testing in a realistic lab environment, users can optimize time to market with improved maturity and reduce costs related to product development and maintenance.
Industry-leading mobile device, modem, and network equipment manufacturers use Keysight’s S8800A PROPSIM F64 Channel Emulation Toolset to integrate new 5G NR and 4G LTE product features and verify new hardware and software releases in a 24 / 7 automated test environment. Mobile network operators around the world use the S8800A toolset to validate 5G NR and LTE-A devices and base stations prior to product rollouts or software deployments in operational networks.
Keysight's PROPSIM F64 channel emulator supports a frequency range from 3 MHz up to 49 GHz as well as GCM-MANET and aerospace emulation tool options for aerospace and defense applications. These unique capabilities enable users to validate a wide range of RF and mmWave applications in the aerospace, avionics, satellite, and defense industries.
Key application areas include:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.