How to Test V2X Application-Layer Scenarios

WaveBee Hive V2X HiL Test System
+ WaveBee Hive V2X HiL Test System

Exercise Controlled V2X Application Scenarios

V2X application testing requires a scenario environment capable of representing interactions among vehicles, roadside infrastructure, and a physical device under test. A hardware-in-the-loop setup allows simulated V2X participants to exchange application-layer messages with the physical device while a defined traffic scenario develops. Engineers can create the scenario, select the appropriate Intelligent Transportation System communication stack, and establish the participants and events that drive the test. The documented HIL architecture supports application-layer testing for Dedicated Short-Range Communications and Cellular Vehicle-to-Everything technologies. Scenario creation software can be used to define the simulated V2X environment, while monitoring software provides visibility into the messages exchanged during execution. This keeps V2X scenario testing in a controlled laboratory setup with a real device participating in the application workflow.

Engineers can execute the same scenario repeatedly as DUT software, configuration, or application behavior changes. A test can represent communication between the host device and simulated vehicles or infrastructure, then progress through defined conditions while the DUT processes the associated V2X messages. The controlled environment makes it possible to reproduce the same application interaction without rebuilding each case on a road or proving ground. When additional environment modeling is required, the configuration also supports integration with documented traffic and vehicle-dynamics simulators. This V2X HIL testing workflow allows connected vehicle validation to focus on application behavior, message exchange, and scenario repeatability before later field testing. It does not assign RF measurement, RF conformance, or protocol-conformance functions to the HIL system because the anchor guide treats those capabilities in separate configurations.

V2X Application Scenario Test Solution

Create a controlled V2X scenario and connect simulated V2X participants to a physical DUT through the HIL environment. The documented solution supports application-layer testing with regional ITS communication stacks and scenario tools that represent vehicles, infrastructure, and defined communication events. Engineers can prepare the scenario, run the interaction, observe application message activity, and repeat the same test after changes to the DUT or software. The HIL configuration supports DSRC and C-V2X application-layer workflows, while ETSI, SAE, and C-SAE software options provide regional application environments. Supported traffic and vehicle-dynamics simulators can also be integrated when more detailed scenario modeling is required. The resulting workflow supports repeatable V2X application testing and connected vehicle validation without extending the HIL system's role into RF measurement, certification, or protocol-conformance testing.

See Block Diagram of V2X Application Scenario Test Solution

How to Test V2X Application-Layer Scenarios

Explore Products in Our V2X Application Scenario Test Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?