Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
The APM2000E is an Ethernet media converter for 2.5G / 5G / 10GBASE-T1 automotive ethernet applications.
The APM2000E is an Ethernet media converter for 2.5G / 5G / 10GBASE-T1 automotive ethernet applications.
APM2000E
The APM2000E is an Ethernet media converter for 2.5G / 5G / 10GBASE-T1 automotive ethernet applications.
The Keysight APM2000E enables you to convert the Ethernet physical layer from MultiGBASE-T1 to MultiGBASE-T.
The APM2000E media converter is required for Automotive Ethernet MultiGBASE-T1 receiver testing with Keysight AE6920R software.
Use with the following solution: AE6000R.
Connect an M9502A/M9505A AXIe chassis or M9018A PXIe chassis with M9021A cable interface to a laptop computer.
Connect an M9502A/M9505A AXIe chassis or M9018A PXIe chassis with M9021A cable interface to a laptop computer.
Y1200B
Connect an M9502A/M9505A AXIe chassis or M9018A PXIe chassis with M9021A cable interface to a laptop computer.
The Y1200B PCIe cable is used with the M9045B to connect an M9502A/M9505A AXIe chassis or M9018A PXIe Chassis with M9021A cable interface to a laptop computer.
AE6090A is an automotive test fixture that provides a coupling connection to inject noise Automotive Ethernet 2.5 / 5 / 10GBASE-T1 receiver.
AE6090A is an automotive test fixture that provides a coupling connection to inject noise Automotive Ethernet 2.5 / 5 / 10GBASE-T1 receiver.
AE6090A
AE6090A is an automotive test fixture that provides a coupling connection to inject noise Automotive Ethernet 2.5 / 5 / 10GBASE-T1 receiver.
The Keysight AE6090A MultiGBASE-T1 noise injection fixture provides reliable and convenient noise injection. A coupling mechanism is necessary to inject noise from the Keysight arbitrary waveform generator (AWG) into the automotive Ethernet multiGBASE-T1 link. The AWG, amplifier, and coupling circuit must collectively ensure that the noise levels meet the receiver's input noise specifications.
The MultiGBASE-T1 noise injection fixture provides a convenient method to couple noise generated by an AWG to your DUT, enabling you to integrate the necessary noise profiles into the channel. This fixture features a compact and durable automotive-grade housing with coax connectors.
The AE6090A fixture is necessary for automotive Ethernet 2.5 / 5 / 10GBASE-T1 receiver testing AE6920R software.
Clock source M8199A and M8199B AWG modules.
Clock source M8199A and M8199B AWG modules.
M8008A
Clock source M8199A and M8199B AWG modules.
The M8008A is designed as sample clock source for the M8199A 128/256 GSa/s Arbitrary Waveform Generator and the M8199B 256 GSa/s Arbitrary Waveform Generator. It can also be used as a standalone low-jitter clock source for other applications. It comes as a 1-slot AXIe module, which allows the M8008A plus up to two M8199A or M8199B AWG modules to be plugged into a single 5-slot AXIe chassis.
Key Benefits
M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.
M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.
M9502A
M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.
The M9502A AXIe Chassis is fully compatible with the AXIe 1.0 specification. It includes an embedded system module (ESM) that does not take up an instrument slot. This system module performs the chassis management functions contained in the AXIe specification. Additionally, it provides PCI and LAN interfaces for connection to an external computer, external clock and trigger connectors, and Keysight-exclusive, inter-chassis synchronization connectors. The local bus implemented in the M9502A provides the maximum 62 pairs allowed by the AXIe specification. Combine the M9502A with the M9048A PCIe Desktop Adaptor to achieve the highest system bandwidth.
The M9502A is perfect for transportable applications that require a higher performance of AXIe. It can also be installed in a rack and the instrument modules slots are arranged horizontally to minimize rack space. This arrangement combined with a high-performance cooling system allows the chassis to be racked in only 2U of space. The M9502A is also designed to be easily maintained as both the power supply and fan tray can be removed while the chassis remains in the rack.
M9505A 5-slot AXIe chassis with embedded system module and Gen 2, x8 link to external controller. It is fully compatible with the AXIe 1.0 specification.
M9505A 5-slot AXIe chassis with embedded system module and Gen 2, x8 link to external controller. It is fully compatible with the AXIe 1.0 specification.
M9505A
M9505A 5-slot AXIe chassis with embedded system module and Gen 2, x8 link to external controller. It is fully compatible with the AXIe 1.0 specification.
The M9505A AXIe Chassis is fully compatible with the AXIe 1.0 specification. It includes an embedded system module (ESM) that does not take up an instrument slot. This system module performs the chassis management functions contained in the AXIe specification. Additionally, it provides PCI and LAN interfaces for connection to an external computer, external clock and trigger connectors, and Keysight-exclusive, inter-chassis synchronization connectors. The local bus implemented in the M9505A provides the maximum 62 pairs allowed by the AXIe specification. Combine the M9505A with the M9048A PCIe Desktop Adaptor to achieve the highest system bandwidth.
The instrument modules slots are arranged horizontally to minimize rack space. This arrangement combined with a high-performance cooling system allows the chassis to be racked in only 4U of space. The M9505A is also designed to be easily maintained as both the power supply and fan tray can be removed while the chassis remains in the rack.

Store manuals, power cords, or other DMM or waveform generator accessories; fits most 2-slot, half-rack sized instruments.
Store manuals, power cords, or other DMM or waveform generator accessories; fits most 2-slot, half-rack sized instruments.
34162A
Store manuals, power cords, or other DMM or waveform generator accessories; fits most 2-slot, half-rack sized instruments.
The Keysight 34162A Cordura® pouch fits on top of the Keysight 34460A, 34461A, 34401A, 33210A, and 33220A Function / Arbitrary Waveform Generators and the 34405A, 34410A, and 34411A Digital Multimeters. Its dual zippered compartments can hold manuals, power cords and other accessories. It will fit most 2-slot, half rack sized Keysight instruments.
Keysight offers a variety of accessories for digital multimeters. Learn more about Keysight new digital multimeter accessories.
Store manuals, power cords, or other DMM or DAQ accessories; fits on top of most 2-slot, half-rack sized Keysight instruments
Store manuals, power cords, or other DMM or DAQ accessories; fits on top of most 2-slot, half-rack sized Keysight instruments
34161A
Store manuals, power cords, or other DMM or DAQ accessories; fits on top of most 2-slot, half-rack sized Keysight instruments
The Keysight 34161A Cordura® pouch fits on top of the Keysight 34401A and 34420A multimeters, as well as the 34970A and 34972A data acquisition / switch unit. Its dual-zippered compartments can hold manuals, power cords, and other accessories. It will fit most 2-slot, half-rack-sized Keysight instruments.
Use with the DAQA191A 2U Dual Flange Kit to mount two Keysight System II instruments side by side.
Use with the DAQA191A 2U Dual Flange Kit to mount two Keysight System II instruments side by side.
DAQA194A
Use with the DAQA191A 2U Dual Flange Kit to mount two Keysight System II instruments side by side.
The Keysight DAQA194A (5061-8769) dual lock link kit is recommended for side-by-side combinations and includes links for instruments of different depths. This kit can be used with the DAQA191A 2U Dual Flange Kit to mount two Keysight System II (half-width, 2U height - 88.1mm) instruments side-by-side.
The Keysight DAQA194A (5061-8769) dual lock link kit is compatible with the Keysight DAQ970A, 34970A, and 34972A data acquisition systems, the Keysight 34460A, 34461A, 34465A, 34470A, and 34420A DMMs, the Keysight 33500B and 33600A Series Arbitrary Waveform Generator.
For more information about DAQ, please visit Keysight data acquisition - DAQ page.
Use with the 34194A 2U Dual Flange Kit to mount two Keysight System II (half-width, 2U height) instruments side by side.
Use with the 34194A 2U Dual Flange Kit to mount two Keysight System II (half-width, 2U height) instruments side by side.
34194A
Use with the 34194A 2U Dual Flange Kit to mount two Keysight System II (half-width, 2U height) instruments side by side.
The Keysight 34194A (5061-8769) dual lock link kit is recommended for side-by-side combinations and includes links for instruments of different depths. This kit can be used with the 34191A 2U Dual Flange Kit to mount two Keysight System II (half-width, 2U height - 88.1mm) instruments side-by-side.
The Keysight 34194A dual lock link kit is compatible with the Keysight 34460A, 34461A, 34465A, 34470A DMMs, the Keysight 34970A/34972A Data Acquisition/Switch Units, the Keysight 531xxA and 53200 Series frequency counters, the Keysight 33500 and 33600 series function generators, most E3600 power supplies and other 2-slot, half rack sized Keysight products.
Learn more about Data Acquisition Accessories and Options
64 GHz interference source for the M8050A BERT.
64 GHz interference source for the M8050A BERT.
M8053A
64 GHz interference source for the M8050A BERT.
The Keysight M8053A interference source provides the bandwidth needed for 224 Gbps in data centers and future-generation testing for PCIe®. It supports random-level interference and sinusoidal-level interference simultaneously for optical receiver stress tests. Features include the following:
The target application is a receiver test for devices with 1.6T data center applications, future generations of PCIe, and other high-speed digital interfaces.
Keysight's Y1221A AXIe Filler Module (Single-slot module) ensures proper airflow and cooling when installed in empty AXIe chassis slots.
Keysight's Y1221A AXIe Filler Module (Single-slot module) ensures proper airflow and cooling when installed in empty AXIe chassis slots.
Y1221A
Keysight's Y1221A AXIe Filler Module (Single-slot module) ensures proper airflow and cooling when installed in empty AXIe chassis slots.
In order to ensure proper airflow and cooling in an AXIe chassis, filler modules must be installed in empty slots. The Y1221A AXIe filler module is one-slot wide and is included with the M9502A and M9505A AXIe Chassis. The Y1221A must be ordered separately with the M9514A chassis.