John Ma

John Ma

General Manager, Signal Sources

Deva Issa

Deva Issa

Product Marketing Manager

Andy Ferrara

Andy Ferrara

Microwave Design Engineer / R&D

Brooks Hanley

Brooks Hanley

Application Engineer / Scientist

Webinar | 30 min
XG7 Webinar Placeholder

Meet the Engineers Behind Pro XG7

Go inside the development of the Pro XG7 Analog Signal Generator with the team behind its RF architecture. Hear the engineering decisions, explore the design challenges, and see measurements that connect source performance to device testing. 

Get a Closer Look at Pro XG7 Analog Signal Generator

Get a closer look at how the team redesigned the RF architecture to integrate two complete signal generators into a compact 2U chassis. Explore side-by-side noise measurements against the previous generation, along with a demonstration of 20 ns leveled pulses.

 

Local Broadcast Dates and Times:
Pro XG7 Analog Signal Generator Family

Explore Pro XG7 →

Meet the New Pro XG7: Metrology-Grade Signals. More Channels.

Two independent RF channels in a 2U chassis, ultra-low phase noise, and calibrated output power up to +22 dBm.

SG6311A Pro Analog Signal Generator

RF frequency coverage

9 kHz to 20 GHz

Low-noise RF stimulus

–135 dBc/Hz phase noise, typical

Calibrated output power

Up to +22 dBm

Dual-channel density

2 independent RF channels in 2U

Cleaner RF Stimulus

Minimize phase noise, broadband noise, and spurs to distinguish device behavior clearly from source artifacts.

Ultra-Low Phase Noise

Preserve visibility for metrology-grade measurements with typical phase noise of –135 dBc/Hz at 10 GHz offset.

Calibrated Output Power

Drive demanding devices and lossy test paths with clean, calibrated output power up to +22 dBm in demanding tests.

4× Channel Density

Fit two independent RF channels into 2U, delivering 4× the channel density of an equivalent 8U two-instrument setup.

Let's Solve What's Next.

Talk to an expert who knows what it takes.