Analyze 3DEM effects in Antennas, Circuit Components, Packaging, Human Absorption and Radar Cross Section accurately.
Keysight Electromagnetic Professional (EMPro) enables 3D electromagnetic structures such as antennas, electronic packaging, vehicles and human body to be imported, drawn or programmatically created with Python scripting. After assigning material properties, these structures can be efficiently simulated with two powerful EM algorithms: Finite Difference Time Domain (FDTD) and Finite Elements Method (FEM). The results allow you to quantify and visualize insights, such as mobile phone radiation interacting with human head tissues and hearing aids, so that you can fix safety and health compliance requirements before physical prototyping. It also has the capacity to predict Radar Cross Sections (RCS) of airframes or vehicles for aerospace-defense applications.
EMPro is integrated with Keysight Advanced Design System (ADS) for the creation of parameterized 3D circuit components, such as SMD RLC, flex circuits, packaging and connectors, for use in RF and high-speed circuit design in ADS. ADS can also export 3D RF packaging for EMPro to analyze cavity resonances and placement of RF absorbers.
Create custom 3D structures or import existing CAD models for EM analysis.
Analyze complex RF structures using accurate frequency-domain finite element methods.
Simulate electrically large designs, including antennas and signal integrity applications.
Connect 3D EM models directly with ADS circuit and layout designs. Accelerate large EM analysis using distributed and remote simulation resources.
Build reusable parameterized components for rapid design exploration and optimization.
EM simulations can take hours to run. Shorten your import and export time by integrating your EM simulation software with Keysight Circuit Design software. Integrate EM analysis with circuit simulations to maximize efficiency.
EDA software bundles provide designers with pre-configured combinations targeted to a specific design workflow.
Keysight EMPro is a 3D electromagnetic modeling and simulation environment for analyzing RF, microwave, and high-speed designs. It enables engineers to model complex 3D structures, simulate electromagnetic effects, and integrate results directly into their design workflow.
Keysight EMPro includes both Finite Element Method (FEM) and Finite Difference Time Domain (FDTD) simulation technologies. This allows engineers to accurately analyze everything from detailed RF components to electrically large structures such as antennas and signal integrity applications.
Keysight EMPro integrates directly with Keysight ADS, enabling engineers to create parameterized 3D components and place them into ADS layouts. Designers can then perform combined electromagnetic and circuit analysis, improving simulation accuracy and reducing development time.
Keysight EMPro supports importing existing CAD models and design data, allowing engineers to analyze real-world structures without rebuilding them from scratch. This capability streamlines workflows and speeds the evaluation of complex packages, interconnects, and RF components.
Keysight EMPro is ideal for RF/microwave components, antennas, packaging, interconnects, signal integrity studies, and other high-speed electronic designs. Its 3D electromagnetic simulation capabilities help engineers understand and optimize performance before hardware fabrication.
Können wir Ihnen behilflich sein?