• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Erfahren Sie mehr dazu …. oder weitere Informationen
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Eine Lösung finden Technische Unterstützung An einem Training teilnehmen Unsere Teilnahme an Veranstaltungen finden Hochwertige Gebrauchtgeräte KeysightCare Online Kauf
    Empfohlene Suchanfragen
    No product matches found - System Exception
    Passende Inhalte
    • Home
    • Products and Services
    • Software
    • Electronic Design Automation
    • W8614EP MBP Reliability Module MOSRA - TMI [Obsolete]

    W8614EP MBP Reliability Module MOSRA - TMI

    Produkt Status
    Obsolete
    Obsolete
    Technical Support
    Technische Unterstützung
    pdf Broschüre herunterladen
    Prev
    Ersatzprodukt
    Image for W6019E PathWave MBP CMOS Modeling Package
    W6019E PathWave MBP CMOS Modeling Package
    Produktdetails anzeigen
    |
    Optionen für Kauf oder Mieten
    Next
    • Überblick und Leistungsmerkmale
    • Upgrades nach dem Kauf
    • Ressourcen

    HIGHLIGHTS

    • Supports MOSRA and TMI aging model generation and optimization
    • Built-in extraction flows for MOSRA level 1 and level 3
    • Supports the simulation and extraction of user-defined reliability model

    The W8614EP Model Builder Program (MBP) Reliability Module MOSRA - TMI includes the extraction packages for MOS Reliability Analysis (MOSRA) and the TSMC Model Interface (TMI) aging models.

    The MBP Reliability Module offers an extraction environment for HSPICE’s built-in MOSRA models, which can simulate the aging effects including Hot Carrier Injection (HCI) and Bias Temperature Instability (BTI). Therefore, the user can evaluate the degradation of device performance over time and under the actual working conditions.

    The built-in MOSRA models include two levels: level 1 and level 3. Refer to the table below for the difference between these two level versions.

        Level 1 Level 3
    Model Type Physics-based Emperical model
         " HCI effect Yes Yes
         " BTI (with recovery) effect Yes Yes
         " Number of model parameters ~100 ~20
         " Formulations Proprietary Open access
    Parameter Extraction Measurement data Full set of I-V curves Vth and Ids vs. time
         " Extraction flow Elaborate and requires expertise Simple

    The extraction package for the MOSRA level 3 is newly added in the MBP 2019 release. The script-based flow is fully automatic and customizable, as shown as below:

    MOSRA level 3 Extraction Package Script-Based Flow

    Figure 1. MOSRA level 3 extraction package script-based flow.

    And here is the screenshot of the fitting results:

    MOSRA Level 3 Extraction Package Fitting Results

    Figure 2. MOSRA level 3 extraction package fitting results.

    Besides MOSRA, the MBP Reliability Module also supports the TMI aging model generation. TMI is a C-based modeling API developed to support extensions of standard compact models. The user can measure the device performance degradation over time and evaluate the stress effects for the process down to 40nm and beyond.

    Return to Model Builder Program (MBP)