• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Erfahren Sie mehr dazu …. oder weitere Informationen
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Eine Lösung finden Technische Unterstützung An einem Training teilnehmen Unsere Teilnahme an Veranstaltungen finden Hochwertige Gebrauchtgeräte KeysightCare Online Kauf
    Empfohlene Suchanfragen
    No product matches found - System Exception
    Passende Inhalte
    • Home
    • Products and Services
    • Software
    • Electronic Design Automation
    • W8524BP IC-CAP CMC GaN RF Modeling Bundle Add-on [Obsolete]

    W8524BP IC-CAP CMC GaN RF Modeling Bundle Add-on

    Produkt Status
    Obsolete
    Obsolete
    Technical Support
    Technische Unterstützung
    pdf Technische Überblick herunterladen
    Prev
    Ersatzprodukt
    Image for W7324B PathWave IC-CAP CMC GaN RF Modeling Add-on
    W7324B PathWave IC-CAP CMC GaN RF Modeling Add-on
    Produktdetails anzeigen
    |
    Optionen für Kauf oder Mieten
    Next
    • Überblick und Leistungsmerkmale
    • Upgrades nach dem Kauf
    • Ressourcen

    HIGHLIGHTS


    The W8524BP IC-CAP CMC GaN RF Modeling Bundle Add-on provides extraction flows for 2 physics-based models for GaN device modeling. Both models were recently accepted as industry standard by the Compact Model Coalition (CMC) in 2017.

    • Advanced Spice Model for High Electron Mobility Transistors or ASM-HEMT Model
    • MIT Virtual Source GaN Model or MVSG_CMC Model

    Both models have been formulated for both high-frequency (RF) and high-voltage (power electronics) applications. As physics-based models, they may lend insight to GaN process developers. For example, process engineers may learn the benefits of increased mobility or reduced contact resistance on overall power amplifier efficiency. Thus, a connection is made between circuit and system performance and foundry process improvements via physics-based device modeling parameters.

    The RF GaN toolkit introduced in PathWave Device Modeling (IC-CAP) 2020 serves as an excellent starting point for the extraction of ASM-HEMT and MVSG model parameters with an easy-to-use user interface. Now, in a single platform, one can initiate measurements, bring the data into the IC-CAP platform, extract model parameters and then export the resultant model card to Advanced Design Systems (ADS) or any other simulator that can run these models. Two example flows are presented: one for the MVSG and one for the ASM-HEMT.

    Finding the right combination of parameters so that the model data matches the measured data continues to be an art. Even more challenging is deriving an extraction methodology or series of parameter tuning steps. The development of a new extraction flow on a new model can take 6 months or more. The modeling engineer needs to explore and isolate the effects of each parameter, identifying the best data to fit. Often, he/she will realize that a wrong turn early in the model parameter extraction process may lead to a dead-end in terms of fitting accuracy. With the RF GaN toolkit presented in IC-CAP, the extraction recipes can be leveraged as a great starting point, and a modeling engineer is empowered and encouraged to get started quickly using these models.

    As shown in Figure 1 below, a powerful UI helps get the modeling engineer focused on the extraction flow, without having to worry about parameter bookkeeping, data plotting, etc.

    DC-CV-Spar-Modeling final fit

    Figure 1. DC-CV-Spar-Modeling final fit.

    Groups of parameters are selectable to focus the modeling engineer on the topic of choice, and the parameter selection may be further refined from a list. Similarly, plots are selected to expose the effect of each parameter. Along the top, one can choose to optimize or tune the selected parameters based.

    Product Bundles

    The W8524BP IC-CAP CMC GaN RF Modeling Bundle Add-on requires the following products:

    • W8501EP IC-CAP Core Environment
    • W8502EP IC-CAP Simulation and Analysis

    Alternatively, the W8525BP IC-CAP CMC GaN Modeling Bundle includes the following products to get you going:

    • W8524BP IC-CAP CMC GaN RF Modeling Bundle Add-on
    • W8500BP IC-CAP Device Modeling Platform Bundle

    For more information on the products listed above, select the Options & Accessories tab above.

    Sortieren nach :
    Datum
    Datum Titel