ADS and EM design environments with 3D RF layout for multi-technology RF module design and DRC/LVS/LVL verification. RFPro EM (Momentum and FEM) simulators, RFIC Design (GoldenGate) simulator for Cadence Virtuoso and complete ADS circuit simulators (Linear, HB, Envelope, Transient/Convolution).

Highlights

The W3613B PathWave ADS Core + EM Design Core + RFIC Design + RF Circuit Sim + Layout + RFPro includes:

  • PathWave ADS and EM Design Environments
  • RFIC Packaging Design
  • 3D multi-tech RF layout with DRC/LVS/LVL verification
  • RFPro Momentum and FEM simulator
  • ADS Circuit Simulators (Linear, HB, Envelope, Transient/Convolution)
  • PathWave RFIC (GoldenGate) Simulator

PathWave ADS and EM design environments with 3D multi-tech RF layout and module level DRC/LVS/LVL verification. RFPro EM (Momentum and FEM) simulators can be used in Cadence Virtuoso, Synopsys Custom Compiler and ADS to perform automatic EM-circuit cosimulation without layout modification. RFIC Design (GoldenGate) simulator for Cadence Virtuoso or Synopsys Custom Compiler analyzes large RFICs. After RFIC packaging, complete ADS circuit simulators (Linear, HB, Envelope, Transient/Convolution) analyze RF/MW circuits under all operating conditions.

Includes the industry's first:

  • Error Vector Magnitude (EVM) analysis at the circuit level for digitally modulated RF signals
  • Winslow comprehensive nonlinear amplifier stability analysis

Extend the Capabilities of Your Product

Want help or have questions?