• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Erfahren Sie mehr dazu …. oder weitere Informationen
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Eine Lösung finden Technische Unterstützung An einem Training teilnehmen Unsere Teilnahme an Veranstaltungen finden Hochwertige Gebrauchtgeräte KeysightCare Online Kauf
    Empfohlene Suchanfragen
    No product matches found - System Exception
    Passende Inhalte
    • Home
    • Products and Services
    • In-Circuit Test For Manufacturing
    • E9902E 2-Module In-Circuit Test (ICT) System, i307x Series 5 [Abgekündigt]

    E9902E 2-Module In-Circuit Test (ICT) System, i307x Series 5

    Produkt Status
    Abgekündigt/derzeit unterstützt
    Abgekündigt/derzeit unterstützt
    Technical Support
    Technische Unterstützung
    Service Notes
    Service Hinweise
    Calibration and Repair
    Kalibrierung und Reparatur
    Service anfragen pdf Datenblatt herunterladen
    Prev
    Ersatzprodukt
    Image for E9902G 2-Module ICT System, i317x Series 6
    E9902G 2-Module ICT System, i317x Series 6
    Produktdetails anzeigen
    |
    Optionen für Kauf oder Mieten
    Next
    • Überblick und Leistungsmerkmale
    • Upgrades nach dem Kauf
    • Ressourcen

    HIGHLIGHTS

    • Max node count : 2592
    • Max channel count : 576
    • Footprint : 1.8 m x 0.8 m / 5.8’ x 2.6’
    • Max no of modules : 2

    The E9902E i317x Series 5 system offers is designed to meet the needs of most mainstream electronics manufacturers seeking not only in-circuit test capability but additional test capability to ensure the highest test coverage for PCBAs. A two module option of the i3070 ideal for customers who require less node count capability.

    All i3070 Series 5 tests systems include a new infrastructure for more flexibility in the addition, control and connection of external electronics or instruments. The system allows external electronics to be plugged into the testhead as if it has been merged into the system. The external electronics can be functional test circuits to provide additional functional test coverage at ICT, or provide additional stimulus to the unit under test for better test coverage. Control of the external electronics, test sequence and test results are still through the BT-BASIC testplan, executed by the testhead PC Controller that our users are familiar with.

    PCBAs today have higher current requirements in order to power their increased functionalities. It is now possible to pump 10 A into the unit under test through the tester. The power supply port can also be multiplexed so that one power supply can power up to 6 different boards in a panel. Each power channel is controlled by a relay so that the unit under test is protected.

    The i3070 Series 5 test system includes a new Analog Stimulus and Measurement Unit (ASRU) that can boost the analog test speeds by 20%, thus increasing the throughput of the units under test.

    The limited test access test tools found in previous revision of the test system is available here.

    If you have large boards that you want to test quicker with better test coverage, the E9903E i307x Series 5 system is for you.

    Read more about the i3070 Series 5 here.

    All Medalist i3070 test systems are able to accept both Mux pin cards as well as UnMux pin cards. This is to provide you more flexibility in the use of this system.

    Features Analog Plus
    (Mux)
    Access Plus
    (Mux)
    Hybrid Plus
    (Mux)
    Hybrid 144
    (Unmux)
    Test nodes per card 144 8 x High Frequency10:28 instrument ports24 x GP Relays  144 144
    Digital channels per card N/A  N/A  16 144
    Max pattern rate/frequency N/A  HF: 100MHz
    Inst Ports: 25MHz
    GP Relays: N/A
    6/12/20 MPS 6 MPS
    Maximum cards per module/system**  9/18 9/18 9/18 9/18
    Analog voltage range 0-100V 0-100V 0-100V 0-100V
    Digital Drive/Receive range N/A  N/A  -3.5 to 5.0V  0 to 4.75V
    Edge Placement Accuracy N/A N/A +/- 10 nS +/- 10 nS

    ** Total pin cards cannot exceed 9 pin cards/module

    Read more about i3070 Features and Benefits

    To learn more, request additional product information.

    For more information about ict systems, please visit ICT System - Medalist i3070.