Infographics
The new Keysight N7776C top line tunable laser source is designed to reach best-in-class accuracy and sub-picometer repeatability in static and swept operation for outstanding test efficiency. With the product family’s lowest spontaneous emission level, the N7776C enables the validation of extremely deep filters. It also offers the best wavelength accuracy in the family – enabled by its high-resolution wavelength reference unit that provides real-time tracking and control and includes a gas cell for excellent long-term stability and self-adjustment capability. Shorter time to testing and faster swept-wavelength tests help reduce test cost per device, improve test margins and lower the cost of ownership. With more than +12 dBm output power, the N7776C enables the validation of extremely deep filters. The new option 013 is a particularly good match for testing and developing components with Silicon Photonics/ integrated photonics technology. The wavelength tuning performance has been enhanced to provide default fine tuning without overshoot. The remote user interface on the instrument is accessible with just a web browser, either via LAN or via USB connection.
Können wir Ihnen behilflich sein?