Technische Überblicke
Short Range Communication and IoT Measurement Applications
The short range communication and IoT measurement applications transform the X-Series signal analyzers with multi-touch into standards-based RF transmitter testers. The applications provide fast, one-button RF conformance measurements to help you design, evaluate, and manufacture your transmitter. The measurement applications closely follow the standards, allowing you to stay on the leading edge of your design and manufacturing challenges.
X-Series Measurement Applications
X-Series measurement applications increase the capability and functionality of Keysight Technologies, Inc. signal analyzers to speed time to insight. They provide essential measurements for specific tasks in general-purpose, cellular communications, wireless connectivity applications, covering established standards or modulation types.
Applications are supported on both benchtop and modular, with the only difference being the level of performance achieved by the hardware you select.
X-Series measurement applications can help you:
Short Range Communication and IoT Measurement Application Top Features
802.15.4 O-QPSK modulation analysis
Figure 1 is an 802.15.4 O-QPSK modulation analysis at 2.45 GHz free ISM band showing constellation, spectrum, Raw time waveform, and error summary information including Offset EVM, EVM, Mag Error, Phase Error, Freq Error, Clock Error, I/Q offset, Quad Error, Gain Imbalance, Rho.
802.15.4 BPSK modulation analysis
Figure 2 is 802.15.4 BPSK modulation analysis at 915 MHz band with data rate at 40kb/s showing constellation, spectrum, Raw time waveform, and error summary information including EVM, Mag Error, Phase Error, Freq Error, I/Q offset, and amplitude drop
ITU G.9959 Z-Wave modulation analysis
Figure 3 is ITU G.9959 Z-Wave GFSK modulation analysis at 868.48 MHz band with data rate as R3 100 kpbs showing constellation, spectrum, Raw time waveform, and error summary information including FSK Error, Mag Error, Carrier Freq Offset, Deviation, and Clock Error
ITU G.9959 Z-Wave modulation analysis
Figure 4 is an G.9959 Z-Wave GFSK modulation analysis at 868.48 MHz band with data rate as R3 100 kpbs showing the decode results with PER, Error Packets and Total Packets (Total packet number can be specified manually under the Meas Setup-> Decode setting)
LoRa® modulation analysis
Figure 5 is LoRa® Chirp Spread Spectrum (CSS) modulation analysis at 915 MHz band with 125 kHz bandwidth showing the results with RF Spectrum, AF Spectrum, Demod waveform and error summary metrics including LoRa Deviation Peak+/-, (Pk- Pk)/2, RMS, Carrier Power, Carrier Frequency Error, Burst Length, Payload Length and Preamble Length
Figure 6 is LoRa® Chirp Spread Spectrum (CSS) modulation analysis at 915 MHz band with 125 kHz bandwidth showing the frequency drift results with Frequency Drift trace result, Frequency Drift result table including LoRa deviation, Carrier Power, Carrier Frequency Error, Burst Length, Payload length, Preamble length, Frequency Drift RMS, Pk+/Pk-, Max Hold Drift Pk+, Min Hold Drift Pk-
HRP UWB modulation analysis
HRP (High Rate Pulse Repetition Frequency) UWB (Ultra-Wide Band) technology is one of the PHY of the IEEE standard 802.15.4, in which it defines the PHY, MAC, and sublayers, with a focus on low-data-rate wireless connectivity and precision ranging. IEEE 802.15.4z is focusing on additional coding and preamble options, as well as improvements to existing modulations to increase the integrity and accuracy of ranging measurements, with a typical range of up 100 meters for the radio.
Figure 5 shows an example of HRP UWB signal modulation analysis (center as Channel 9 7987.2 MHz and bandwidth as 499.2 MHz) using Keysight PXI VXT M9415A. The picture bleow shows the HRP UWB impulse response correlated with a root raised cosine filter (top left window trace), spectrum trace (middle left window trace), transmit mask (top right window trace), RF envelope in time domain (middle right window trace), and result metrics (botton window.)
Results metrics can provide a bunch of meauremnt results including:
Definitions
×
*Indicates required field
Thank you.
A sales representative will contact you soon.